10022252
PSD-6M-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,3857 |
| 5000 + | R 3,9472 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Locking Head Height | 3.5 mm |
| Locking Head Height | 0.138 in |
| Fixing Type | Locking Arrowhead Fix |
| Flange Diameter | 0.236 in |
| Flange Diameter | 6.0 mm |
| Panel Thickness Range | 1.6 mm |
| Panel Thickness Range | 0.063 in |
| Spacer Length | 6.0 mm |
| Spacer Length | 0.236 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Type | Push Spacer |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue