Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 3,6694 - R 5,0775 2750 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
2.0 mm
11.0 mm
3.0 - 7.0 mm
R 7,8793 - R 10,4963 Request the lead time here
Black
Nylon 6/6
2.0 mm
11.0 mm
4.0 - 9.5 mm
R 6,1442 - R 8,5051 Request the lead time here
Black
Nylon 6/6
2.5 mm
8.7 mm
1.6 - 4.7 mm
R 0,9998 - R 1,5787 Request the lead time here
Natural
Nylon 6/6
1.5 mm
6.5 mm
1.5 - 6.0 mm
R 7,8793 - R 10,4963 Request the lead time here
Natural
Nylon 6/6
2.0 mm
11.0 mm
4.0 - 9.5 mm
R 5,7033 - R 7,922 Request the lead time here
Natural
Nylon 6/6
2.5 mm
8.7 mm
1.6 - 4.7 mm
R 6,9406 - R 9,2874 Request the lead time here
Black
Nylon 6/6
2.5 mm
18.0 mm
4.0 - 12.0 mm
R 0,7979 - R 1,2686 Request the lead time here
Black
Nylon 6/6
1.3 mm
6.0 mm
1.0 - 5.0 mm
R 0,7751 - R 1,2288 5250 In stock - Delivery conditions may apply, visit our FAQs
Black
Nylon 6/6
1.3 mm
5.0 mm
1.0 - 4.0 mm
R 3,6694 - R 5,0775 Request the lead time here
Black
Nylon 6/6
2.0 mm
11.0 mm
3.0 - 7.0 mm
R 1,4507 - R 2,2898 6250 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
2.2 mm
10.0 mm
2.0 - 8.0 mm
R 2,176 - R 3,4418 Request the lead time here
Natural
Nylon 6/6
3.0 mm
13.5 mm
3.0 - 10.0 mm
R 5,1486 - R 6,8553 Request the lead time here
Black
Nylon 6/6
1.5 mm
6.5 mm
4.0 - 6.5 mm
R 4,3805 - R 6,0873 Request the lead time here
Natural
Nylon 6/6
1.2 mm
7.1 mm
4.0 - 8.7 mm
R 6,9406 - R 9,2874 Request the lead time here
Natural
Nylon 6/6
2.5 mm
18.0 mm
4.0 - 12.0 mm
R 2,176 - R 3,4418 12869 In stock - Delivery conditions may apply, visit our FAQs
Black
Nylon 6/6
3.0 mm
13.5 mm
3.0 - 10.0 mm
R 0,9998 - R 1,5787 1750 In stock - Delivery conditions may apply, visit our FAQs
Black
Nylon 6/6
1.5 mm
6.5 mm
1.5 - 6.0 mm
R 1,4507 - R 2,2898 130 In stock - Delivery conditions may apply, visit our FAQs
Black
Nylon 6/6
2.2 mm
10.0 mm
2.0 - 8.0 mm
R 1,7636 - R 2,8018 Request the lead time here
Natural
Nylon 6/6
2.6 mm
12.0 mm
2.5 - 9.0 mm
R 1,7636 - R 2,8018 Request the lead time here
Black
Nylon 6/6
2.6 mm
12.0 mm
2.5 - 9.0 mm
  • of 5
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon Natural

10066508

Price Range
R 5,0775 - R 3,6694

Stock Levels
2750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 6.4 mm 4.0 mm 9.5 mm Nylon Black

10066539

Price Range
R 10,4963 - R 7,8793

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.0 mm
  • Compatible Panel Thickness Range
    4.0 - 9.5 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.8 mm 1.6 mm 4.7 mm Nylon Black

10066478

Price Range
R 8,5051 - R 6,1442

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Panel Thickness Range
    1.6 - 4.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon Natural

10066584

Price Range
R 1,5787 - R 0,9998

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 6.4 mm 4.0 mm 9.5 mm Nylon Natural

10066522

Price Range
R 10,4963 - R 7,8793

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.0 mm
  • Compatible Panel Thickness Range
    4.0 - 9.5 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.8 mm 1.6 mm 4.7 mm Nylon Natural

10066461

Price Range
R 7,922 - R 5,7033

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Panel Thickness Range
    1.6 - 4.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon Black

10066492

Price Range
R 9,2874 - R 6,9406

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.5 mm 1.0 mm 5.0 mm Nylon Black

10066577

Price Range
R 1,2686 - R 0,7979

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon Black

10066553

Price Range
R 1,2288 - R 0,7751

Stock Levels
5250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
  • Rivet Type
    Spreading
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon Black

10066515

Price Range
R 5,0775 - R 3,6694

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 6.0 mm 2.0 mm 8.0 mm Nylon Natural

10066621

Price Range
R 2,2898 - R 1,4507

Stock Levels
6250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
  • Rivet Type
    Spreading
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon Natural

10066669

Price Range
R 3,4418 - R 2,176

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 5.0 mm 4.0 mm 6.5 mm Nylon Black

10183984

Price Range
R 6,8553 - R 5,1486

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Compatible Panel Thickness Range
    4.0 - 6.5 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon Natural

10066447

Price Range
R 6,0873 - R 4,3805

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Spreading
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon Natural

10066485

Price Range
R 9,2874 - R 6,9406

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon Black

10066676

Price Range
R 3,4418 - R 2,176

Stock Levels
12869 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon Black

10066591

Price Range
R 1,5787 - R 0,9998

Stock Levels
1750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 6.0 mm 2.0 mm 8.0 mm Nylon Black

10066638

Price Range
R 2,2898 - R 1,4507

Stock Levels
130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
  • Rivet Type
    Spreading
Push-In Rivet 7.0 mm 2.5 mm 9.0 mm Nylon Natural

10066645

Price Range
R 2,8018 - R 1,7636

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.8 mm
  • Compatible Panel Thickness Range
    2.5 - 9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.6 mm
  • Rivet Type
    Spreading
Push-In Rivet 7.0 mm 2.5 mm 9.0 mm Nylon Black

10066652

Price Range
R 2,8018 - R 1,7636

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.8 mm
  • Compatible Panel Thickness Range
    2.5 - 9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.6 mm
  • Rivet Type
    Spreading