Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,6987 - R 2,5461 | Request the lead time here |
0.24 in
6.1 mm
|
White
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
| R 1,2004 - R 1,8916 | 5750 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| R 1,3525 - R 2,1476 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
Nylon
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
| R 1,8834 - R 2,3253 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| R 1,3079 - R 1,6148 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.050 in
1.3 mm
|
0.218 in
5.5 mm
|
0.217 - 0.382 in
5.5 - 9.7 mm
|
||
| R 1,9192 - R 2,3695 | Request the lead time here |
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.109 in
2.8 mm
|
0.620 in
15.7 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
| R 1,695 - R 2,0926 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.080 in
2 mm
|
0.468 in
11.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
| R 1,3931 - R 1,6856 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| R 1,2648 - R 1,6885 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| R 1,3079 - R 1,6148 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| R 4,6081 - R 6,4002 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| R 4,5654 - R 6,3433 | 725 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| R 4,2099 - R 10,9867 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.382 in
9.7 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| R 2,3611 - R 2,8569 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
| R 0,7658 - R 1,0236 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| R 1,4154 - R 1,7126 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon 6/6
|
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
| R 0,7979 - R 1,2686 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| R 1,2004 - R 1,8916 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| R 1,9058 - R 3,0294 | 160 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| R 3,7263 - R 5,1628 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue