Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 1,8834 - R 2,3253 Request the lead time here
6.4 mm
Natural
Nylon 6/6
2.8 mm
15.9 mm
2.4 - 7.9 mm
R 0,7727 - R 0,9349 Request the lead time here
5.7 mm
Natural
Nylon 6/6
2 mm
9.6 mm
3.2 - 7.9 mm
R 1,3079 - R 1,6148 Request the lead time here
3.2 mm
Natural
Nylon 6/6
1.2 mm
4.7 mm
0.8 - 3.6 mm
  • of 5
Push-In Rivet 2.4 mm 7.9 mm Nylon 6/6 Natural

10406861

Price Range
R 2,3253 - R 1,8834

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.3 mm
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    2.4 - 7.9 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
Push-In Rivet 3.2 mm 7.9 mm Nylon 6/6 Natural

10406885

Price Range
R 0,9349 - R 0,7727

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Compatible Hole Diameter
    5.7 mm
  • Compatible Panel Thickness Range
    3.2 - 7.9 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2 mm
Push-In Rivet 0.8 mm 3.6 mm Nylon 6/6 Natural

10406960

Price Range
R 1,6148 - R 1,3079

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.8 mm
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Head Diameter
    4.7 mm
  • Head Height
    1.2 mm