Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,6987 - R 2,5461 | Request the lead time here |
0.24 in
6.1 mm
|
White
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
| R 1,2004 - R 1,8916 | 5750 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| R 1,5222 - R 2,4121 | Request the lead time here |
0.201 in
5.1 mm
|
White
|
Nylon
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
| R 3,0906 - R 4,5077 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
| R 3,3318 - R 3,4976 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
| R 1,6873 - R 2,599 | Request the lead time here |
|
Black
|
Nylon 6
|
0.13 in
3.3 mm
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
| R 1,7789 - R 3,9499 | Request the lead time here |
|
Black
|
Nylon 6
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| R 14,2167 - R 14,2167 | Request the lead time here |
0.197 in
5.0 mm
|
Natural
|
Nylon 6/6
|
0.079 in
2 mm
|
0.280 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| R 0,7466 - R 1,1833 | Request the lead time here |
0.138 in
3.5 mm
|
Grey
|
Nylon
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| R 1,6498 - R 2,6312 | Request the lead time here |
0.276 in
7.0 mm
|
Grey
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
| R 4,6721 - R 6,3274 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| R 1,1711 - R 1,246 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
||
| R 1,6871 - R 2,5988 | Request the lead time here |
0.189 in
4.8 mm
|
White
|
Nylon
|
0.13 in
3.3 mm
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
| R 1,4347 - R 2,1005 | Request the lead time here |
0.201 in
5.1 mm
|
White
|
Nylon
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| R 14,2167 - R 14,2167 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.079 in
2 mm
|
0.280 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| R 3,4703 - R 4,8072 | Request the lead time here |
0.189 in
4.8 mm
|
Grey
|
Nylon
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
| R 0,933 - R 1,4791 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
Nylon
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
| R 1,0131 - R 1,8242 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
Nylon
|
0.079 in
2.0 mm
|
0.228 in
5.8 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| R 1,468 - R 2,4121 | Request the lead time here |
|
Black
|
Nylon 6
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
| R 0,7225 - R 1,1449 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue