Menu Search

Push In Glides

In stock

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
159 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Finish View
R 3,829 - R 10,9812 Request the lead time here
Black
Polished
Request the lead time here
Square
Natural
No Finish
R 4,7824 - R 16,4999 Request the lead time here
Black
Polished
R 8,4576 - R 23,5955 Request the lead time here
Black
Polished
R 6,2894 - R 22,5256 Request the lead time here
Black
Polished
R 3,7059 - R 9,6296 Request the lead time here
Domed
Black
Textured
R 2,2912 - R 4,7585 2000 In stock - Delivery conditions may apply, visit our FAQs
Domed
Black
Polished
Request the lead time here
Square
Natural
No Finish
R 5,4744 - R 20,8924 266 In stock - Delivery conditions may apply, visit our FAQs
Black
Polished
R 6,7353 - R 17,4573 Request the lead time here
Square
Chrome
Chrome Plated
R 12,9963 - R 20,2165 Request the lead time here
Square
Chrome
Chrome Plated
Request the lead time here
Square
Natural
No Finish
R 18,5471 - R 40,0378 800 In stock - Delivery conditions may apply, visit our FAQs
Round
Black
No Finish
R 31,2799 - R 69,3026 Request the lead time here
Round
Black
No Finish
Request the lead time here
Round
Black
No Finish
Request the lead time here
Rectangular
Black
No Finish
R 5,2062 - R 6,0509 923 In stock - Delivery conditions may apply, visit our FAQs
Black
R 38,8315 - R 92,1696 Request the lead time here
Round
Black
No Finish
R 21,3934 - R 46,1591 Request the lead time here
Round
Black
No Finish
R 2,8386 - R 3,974 Request the lead time here
Round
Black
Polished
  • of 8
Square Tube Insert Chrome PE

10256978

Price Range
R 10,9812 - R 3,829

Stock Levels
Request the lead time here
Attributes
  • Length
    16.0 mm
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
  • Metal Prongs
    N
Push-In Glide 28.5 mm 1.5 mm Natural Steel

10302910


Stock Levels
Request the lead time here
Attributes
  • Height
    26.0 mm
  • Base Full Material
    Steel
  • Full Material
    Steel
  • Colour
    Natural
  • Finish
    No Finish
Square Tube Insert Chrome PE

10256961

Price Range
R 16,4999 - R 4,7824

Stock Levels
Request the lead time here
Attributes
  • Length
    20.0 mm
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
  • Metal Prongs
    N
Square Tube Insert Chrome PE

10257005

Price Range
R 23,5955 - R 8,4576

Stock Levels
Request the lead time here
Attributes
  • Length
    40.0 mm
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
  • Metal Prongs
    N
Square Tube Insert Chrome PE

10256985

Price Range
R 22,5256 - R 6,2894

Stock Levels
Request the lead time here
Attributes
  • Length
    30.0 mm
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
  • Metal Prongs
    N
Square Tube Insert Black LDPE - PIR

10092996

Price Range
R 9,6296 - R 3,7059

Stock Levels
Request the lead time here
Attributes
  • Width
    22.2 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Textured
Square Tube Insert 20.0 mm 0.8 mm 2.0 mm Black LDPE - PIR

10079454

Price Range
R 4,7585 - R 2,2912

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
  • Metal Prongs
    No
Push-In Glide 28.5 mm 1.5 mm Natural Steel

10302927


Stock Levels
Request the lead time here
Attributes
  • Height
    26.0 mm
  • Base Full Material
    Steel
  • Full Material
    Steel
  • Colour
    Natural
  • Finish
    No Finish
Square Tube Insert Chrome PE

10256992

Price Range
R 20,8924 - R 5,4744

Stock Levels
266 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    25.0 mm
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished
  • Metal Prongs
    N
Square Tube Insert Chrome PE

10247037

Price Range
R 17,4573 - R 6,7353

Stock Levels
Request the lead time here
Attributes
  • Width
    18.0 mm
  • Height
    11.0 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Chrome
Square Tube Insert Chrome PE

10247044

Price Range
R 20,2165 - R 12,9963

Stock Levels
Request the lead time here
Attributes
  • Width
    35.0 mm
  • Height
    15.0 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Chrome
Push-In Glide 25.0 mm 1.5 mm Natural Steel

10302903


Stock Levels
Request the lead time here
Attributes
  • Diameter
    25.0 mm
  • Height
    26.0 mm
  • Base Full Material
    Steel
  • Full Material
    Steel
  • Colour
    Natural
Round Push-In Glide 25.0 mm 22.0 mm Black Nylon

10255254

Price Range
R 40,0378 - R 18,5471

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Polyamide
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    No Finish
  • Metal Prongs
    No
Round Push-In Glide 30.0 mm 25.0 mm Black Nylon

10379196

Price Range
R 69,3026 - R 31,2799

Stock Levels
Request the lead time here
Attributes
  • Diameter
    30.0 mm
  • Height
    25.0 mm
  • Base Full Material
    Nylon
  • Full Material
    Nylon
  • Colour
    Black
Round Push-In Glide 25.0 mm 22.0 mm Black PA;Steel

10379288


Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Steel
  • Full Material
    Polyamide;Steel
  • Colour
    Black
  • Finish
    No Finish
  • Metal Prongs
    No
Round Push-In Glide 30.0 mm 20.0 mm Black Nylon

10379325


Stock Levels
Request the lead time here
Attributes
  • Width
    20.0 mm
  • Length
    30.0 mm
  • Height
    20.0 mm
  • Base Full Material
    Steel
  • Full Material
    Nylon
Round Tube Insert 25.0 mm 1.5 mm 2.0 mm Black PE

10280287

Price Range
R 6,0509 - R 5,2062

Stock Levels
923 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyethylene
  • Colour
    Black
  • Metal Prongs
    N
  • Commodity Code
    3926909790
Round Push-In Glide 30.0 mm 22.0 mm Black Nylon

10379257

Price Range
R 92,1696 - R 38,8315

Stock Levels
Request the lead time here
Attributes
  • Diameter
    30.0 mm
  • Height
    22.0 mm
  • Base Full Material
    Felt
  • Full Material
    Nylon
  • Colour
    Black
Round Push-In Glide 25.0 mm 22.0 mm Black Nylon

10379219

Price Range
R 46,1591 - R 21,3934

Stock Levels
Request the lead time here
Attributes
  • Diameter
    25.0 mm
  • Width
    22.0 mm
  • Height
    22.0 mm
  • Base Full Material
    Felt
  • Full Material
    Nylon
Round Tube Insert 19.1 mm 1.6 mm Black PE

10073872

Price Range
R 3,974 - R 2,8386

Stock Levels
Request the lead time here
Attributes
  • Diameter
    19.1 mm
  • Base Full Material
    Polyethylene
  • Full Material
    Polyethylene
  • Colour
    Black
  • Finish
    Polished