Menu Search

Round Push-In Glide 25.0 mm 22.0 mm Black Nylon

Articulating insert with a Polyamide (PA) base that's ideal for most surfaces. The body is also made from black PA.
Essentra Part Number:

10255254

Manufacturer Part Number:

463839

800 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 40,0378
1000 + R 18,5471
Standard pack: 1000

Order in multiple of 100

Total price:

R 4 003,78

100 x R 40,0378

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyamide
Full Material Nylon
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us