Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Series Code :SR1573 ,SR5797, SR5798, SR5802
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 7,8579 - R 27,0307 | Request the lead time here |
PE
|
Black
|
|
|
|
||
| R 11,1794 - R 38,4624 | Request the lead time here |
PE
|
Black
|
|
|
|
||
| R 7,8425 - R 26,2986 | Request the lead time here |
PE
|
Black
|
|
|
|
||
| R 18,9759 - R 37,1983 | Request the lead time here |
Nylon
|
Black
|
0.472 in
12.0 mm
|
0.303 in
7.7 mm
|
0.63 in
16.0 mm
|
||
| R 1,9683 - R 4,9299 | 10000 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
| R 4,236 - R 5,5127 | Request the lead time here |
PVC
|
Black
|
0.256 in
6.5 mm
|
0.268 in
6.8 mm
|
0.374 in
9.5 mm
|
||
| R 3,0225 - R 6,5887 | Request the lead time here |
PA
|
Natural
|
0.15 in
3.81 mm
|
0.201 in
5.1 mm
|
0.007 in
0.19 mm
|
||
| R 1,4601 - R 2,3614 | Request the lead time here |
PA
|
Natural
|
0.3 in
7.62 mm
|
0.374 in
9.5 mm
|
0.375 in
9.53 mm
|
||
| R 1,4193 - R 2,6017 | Request the lead time here |
Nylon
|
Natural
|
0.125 in
3.18 mm
|
0.185 in
4.7 mm
|
0.5 in
12.7 mm
|
||
| R 3,3519 - R 5,9225 | Request the lead time here |
LDPE
|
Black
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| R 2,4639 - R 2,7103 | Request the lead time here |
LDPE
|
Black
|
0.156 in
3.96 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| R 2,5897 - R 5,1189 | Request the lead time here |
PA
|
Natural
|
0.296 in
7.52 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 3,2846 - R 5,4117 | Request the lead time here |
LDPE
|
Black
|
0.094 in
2.39 mm
|
0.26 in
6.6 mm
|
0.75 in
19.05 mm
|
||
| R 11,3269 - R 12,4596 | Request the lead time here |
PA
|
Natural
|
0.187 in
4.75 mm
|
0.26 - 0.291 in
6.6 - 7.4 mm
|
0.748 in
19.0 mm
|
||
| R 2,747 - R 3,0217 | Request the lead time here |
LDPE
|
Black
|
0.125 in
3.18 mm
|
0.185 in
4.7 mm
|
0.5 in
12.7 mm
|
||
| R 2,7921 - R 4,6983 | Request the lead time here |
PA
|
Natural
|
0.188 in
4.78 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 2,3247 - R 4,9105 | Request the lead time here |
PA
|
Natural
|
0.435 in
11.05 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 2,4709 - R 5,3948 | Request the lead time here |
PA
|
Natural
|
0.187 in
4.75 mm
|
0.752 in
19.1 mm
|
0.75 in
19.05 mm
|
||
| R 3,9977 - R 4,3975 | Request the lead time here |
PA
|
Natural
|
0.156 in
3.96 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
| R 1,4162 - R 1,5578 | Request the lead time here |
PA
|
Natural
|
0.093 in
2.36 mm
|
0.11 - 0.126 in
2.8 - 3.2 mm
|
0.25 in
6.35 mm