Menu Search

Clip-on Feet 7.7 mm 1.6 mm 3.2 mm PVC Black

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Essentra Part Number:

10340776

Manufacturer Part Number:

1347532

10000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 4,9299
10000 + R 1,9683
Standard pack: 10000

Order in multiple of 1000

Total price:

R 4 929,90

1000 x R 4,9299

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 3.2 mm
Base Height 1.6 mm
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us