Menu Search

Pull Handles - Through Hole Angled Right Angle

In production

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Handle Material Mount Type Overall Height View
R 461,5149 - R 512,7942 Request the lead time here
533.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 202,6746 - R 225,1942 Request the lead time here
732.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 287,548 - R 319,4979 Request the lead time here
1032.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 173,9727 - R 270,6242 Request the lead time here
632.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 445,2466 - R 445,2466 Request the lead time here
333.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 607,9066 - R 675,4519 Request the lead time here
933.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 145,6817 - R 226,6158 Request the lead time here
532.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 884,0409 - R 884,0409 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 231,3179 - R 257,02 Request the lead time here
832.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 504,7043 - R 504,7043 Request the lead time here
433.0 mm
Stainless Steel
Threaded Female
80.0 mm
R 117,3904 - R 182,6074 Request the lead time here
432.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
R 489,8816 - R 623,9695 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
R 523,1692 - R 672,4466 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
R 590,4235 - R 758,9053 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
R 505,1382 - R 649,2855 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
R 600,5914 - R 600,5914 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
R 549,3567 - R 706,1231 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
R 507,2173 - R 651,9769 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
R 539,2079 - R 693,0856 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
R 613,927 - R 789,1357 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
  • of 2
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075835

Price Range
R 512,7942 - R 461,5149

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    500.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    533.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 700.0 mm Steel

20074548

Price Range
R 225,1942 - R 202,6746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    732.0 mm
  • Thread Length
    700.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 1000.0 mm Steel

20074494

Price Range
R 319,4979 - R 287,548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    1032.0 mm
  • Thread Length
    1000.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 600.0 mm Steel

20074531

Price Range
R 270,6242 - R 173,9727

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    632.0 mm
  • Thread Length
    600.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075811

Price Range
R 445,2466 - R 445,2466

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    333.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075866

Price Range
R 675,4519 - R 607,9066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    900.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    933.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 500.0 mm Steel

20074524

Price Range
R 226,6158 - R 145,6817

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    532.0 mm
  • Thread Length
    500.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075804

Price Range
R 884,0409 - R 884,0409

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 800.0 mm Steel

20074555

Price Range
R 257,02 - R 231,3179

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    832.0 mm
  • Thread Length
    800.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075828

Price Range
R 504,7043 - R 504,7043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    433.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 400.0 mm Steel

20074517

Price Range
R 182,6074 - R 117,3904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    432.0 mm
  • Thread Length
    400.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle 250.0 mm M8 Aluminium Natural

10193839

Price Range
R 623,9695 - R 489,8816

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Natural

10193914

Price Range
R 672,4466 - R 523,1692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Natural

10193976

Price Range
R 758,9053 - R 590,4235

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 66.0 mm Threaded Black

10193808

Price Range
R 649,2855 - R 505,1382

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Black

10193877

Price Range
R 600,5914 - R 600,5914

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 400.0 mm Threaded M8 Aluminium Black

10640517

Price Range
R 706,1231 - R 549,3567

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
Tubular Handle 28.0 mm 250.0 mm Threaded M8 Aluminium Black

10632758

Price Range
R 651,9769 - R 507,2173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Tubular Handle 28.0 mm 350.0 mm Threaded M8 Aluminium Black

10632741

Price Range
R 693,0856 - R 539,2079

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Pull Handle 500.0 mm M8 Aluminium Black

10193983

Price Range
R 789,1357 - R 613,927

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm