10193976
1220528
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 774,0835 |
| 5 - 9 | R 715,1495 |
| 10 - 19 | R 677,5206 |
| 20 + | R 602,232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Overall Height | 2.598 in |
| Overall Height | 66.0 mm |
| Overall Length | 500.0 mm |
| Overall Length | 19.685 in |
| Thread Length | 0.591 in |
| Thread Length | 15.0 mm |
| Tube Diameter | 1.102 in |
| Tube Diameter | 28.0 mm |
| Finish | Anodised |
| Handle Material | Aluminium |
| Handle Shape | Round Bar |
| Mount Type | Threaded |
| Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue