Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| R 83,7698 - R 93,0776 | Request the lead time here |
|
|
|
||
| R 1,7843 - R 2,7756 | Request the lead time here |
|
1.008 in
25.6 mm
|
1.378 in
35.0 mm
|
||
| R 10,5181 - R 16,3616 | Request the lead time here |
3"
|
1.181 in
30.0 mm
|
3.543 in
90.0 mm
|
||
| R 5,353 - R 8,3269 | Request the lead time here |
|
|
|
||
| R 7,9074 - R 12,3004 | Request the lead time here |
|
|
|
||
| R 4,9773 - R 7,7425 | Request the lead time here |
2"
|
1.094 in
27.8 mm
|
2.374 in
60.3 mm
|
||
| R 5,4469 - R 6,0521 | Request the lead time here |
|
1.394 in
35.4 mm
|
2.756 in
70.0 mm
|
||
| R 10,5181 - R 16,3616 | Request the lead time here |
|
1.201 in
30.5 mm
|
3.228 in
82.0 mm
|
||
| R 10,5181 - R 11,6868 | Request the lead time here |
|
1.535 in
39.0 mm
|
3.74 in
95.0 mm
|
||
| R 15,5894 - R 24,2502 | Request the lead time here |
|
|
|
||
| R 15,5894 - R 24,2502 | Request the lead time here |
3 1/2"
|
|
|
||
| R 15,5894 - R 24,2502 | Request the lead time here |
|
1.52 in
38.6 mm
|
4.252 in
108.0 mm
|
||
| R 15,5894 - R 24,2502 | Request the lead time here |
|
1.535 in
39.0 mm
|
4.921 in
125.0 mm
|
||
| R 33,8084 - R 52,5909 | Request the lead time here |
6"
|
1.559 in
39.6 mm
|
6.626 in
168.3 mm
|
||
| R 33,8084 - R 52,5909 | Request the lead time here |
5"
|
1.575 in
40.0 mm
|
5.563 in
141.3 mm
|
||
| R 122,0861 - R 135,6512 | Request the lead time here |
14"
|
2.236 in
56.8 mm
|
14 in
355.6 mm
|
||
| R 169,0423 - R 262,9547 | Request the lead time here |
18"
|
2.539 in
64.5 mm
|
18 in
457.2 mm
|
||
| R 15,5894 - R 24,2502 | Request the lead time here |
4"
|
1.587 in
40.3 mm
|
4.5 in
114.3 mm
|
||
| R 15,5894 - R 17,3216 | Request the lead time here |
|
|
|
||
| R 20,6607 - R 22,9563 | Request the lead time here |