Menu Search

Pipe Cap 92.4 mm LDPE - PCR Green

Essentra Part Number:

20748692

Manufacturer Part Number:

20748692

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 R 16,3616
350 - 1749 R 11,6868
1750 + R 10,5181
Standard pack: 350

Order in multiple of 35

Total price:

R 572,66

35 x R 16,3616

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Nominal Pipe Size 3"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us