Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
R 6,3307 - R 16,074 Request the lead time here
61.6 mm
Natural
LDPE
55.0 mm
10.0
R 8,3667 - R 21,2827 Request the lead time here
86.0 mm
Natural
LDPE
82.0 mm
9.5
R 6,0781 - R 15,458 Request the lead time here
58.6 mm
Natural
LDPE
53.0 mm
11.0
R 6,0335 - R 15,346 Request the lead time here
58.1 mm
Natural
LDPE
52.0 mm
11.0
R 4,7703 - R 12,1535 Request the lead time here
52.3 mm
Natural
LDPE - PIR
48.5 mm
10.5
R 6,0781 - R 15,458 Request the lead time here
56.3 mm
Natural
LDPE - PIR
53.5 mm
9.5
R 3,2694 - R 8,289 Request the lead time here
39.3 mm
Natural
LDPE
35.0 mm
10.5
R 3,522 - R 8,9611 Request the lead time here
43.0 mm
Natural
LDPE
38.0 mm
10.5
R 7,0886 - R 17,9783 Request the lead time here
74.5 mm
Natural
LDPE
68.0 mm
11.0
R 1,5857 - R 2,2201 Request the lead time here
37.1 mm
Natural
LDPE
33.0 mm
10.5
R 9,4218 - R 23,9711 Request the lead time here
100.0 mm
Natural
LDPE
97.0 mm
9.5
R 9,5418 - R 9,5418 Request the lead time here
70.5 mm
Natural
LDPE
70.5 mm
10.5
4
R 5,5282 - R 7,7395 Request the lead time here
50.8 mm
Natural
LDPE - PIR
52.7 mm
10
R 8,2992 - R 9,2213 Request the lead time here
74.5 mm
Natural
LDPE
70.9 mm
10.8
4
R 10,3929 - R 10,3929 Request the lead time here
81.8 mm
Natural
LDPE
81.8 mm
10
4
R 9,2077 - R 9,2077 Request the lead time here
67.5 mm
Natural
LDPE
60.8 mm
11.0
4
R 0,4477 - R 0,6965 Request the lead time here
23.5 mm
Natural
LDPE - PIR
No Tab
20.0 mm
11.0
4
R 0,2049 - R 0,3188 Request the lead time here
14.5 mm
Natural
LDPE - PIR
No Tab
11.0 mm
8.5
4
R 0,5393 - R 0,8389 Request the lead time here
27.5 mm
Natural
LDPE - PIR
No Tab
23.5 mm
10.5
4
R 0,2427 - R 0,3776 Request the lead time here
17.5 mm
Natural
LDPE - PIR
No Tab
14.0 mm
10.0
4
  • of 25
Parallel Protection Plug 55.0 mm 61.6 mm 10.0 mm LDPE Natural

10215500

Price Range
R 16,074 - R 6,3307

Stock Levels
Request the lead time here
Attributes
  • D
    61.6 mm
  • d
    55.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 82.0 mm 86.0 mm 9.5 mm LDPE Natural

10215630

Price Range
R 21,2827 - R 8,3667

Stock Levels
Request the lead time here
Attributes
  • D
    86.0 mm
  • d
    82.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 53.0 mm 58.6 mm 11.0 mm LDPE Natural

10215487

Price Range
R 15,458 - R 6,0781

Stock Levels
Request the lead time here
Attributes
  • D
    58.6 mm
  • d
    53.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 52.0 mm 58.1 mm 11.0 mm LDPE Natural

10215470

Price Range
R 15,346 - R 6,0335

Stock Levels
Request the lead time here
Attributes
  • D
    58.1 mm
  • d
    52.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 48.5 mm 52.3 mm 10.5 mm LDPE Natural

10215456

Price Range
R 12,1535 - R 4,7703

Stock Levels
Request the lead time here
Attributes
  • D
    52.3 mm
  • d
    48.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 53.5 mm 56.3 mm 9.5 mm LDPE Natural

10215494

Price Range
R 15,458 - R 6,0781

Stock Levels
Request the lead time here
Attributes
  • D
    56.3 mm
  • d
    53.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 35.0 mm 39.3 mm 10.5 mm LDPE Natural

10215388

Price Range
R 8,289 - R 3,2694

Stock Levels
Request the lead time here
Attributes
  • D
    39.3 mm
  • d
    35.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3923509000
Parallel Protection Plug 38.0 mm 43.0 mm 10.5 mm LDPE Natural

10215425

Price Range
R 8,9611 - R 3,522

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • d
    38.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 68.0 mm 74.5 mm 11.0 mm LDPE Natural

10215548

Price Range
R 17,9783 - R 7,0886

Stock Levels
Request the lead time here
Attributes
  • D
    74.5 mm
  • d
    68.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 33.0 mm 37.1 mm 10.5 mm LDPE Natural

10215234

Price Range
R 2,2201 - R 1,5857

Stock Levels
Request the lead time here
Attributes
  • D
    37.1 mm
  • d
    33.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3923501000
Parallel Protection Plug 97.0 mm 100.0 mm 9.5 mm LDPE Natural

10215913

Price Range
R 23,9711 - R 9,4218

Stock Levels
Request the lead time here
Attributes
  • D
    100.0 mm
  • d
    97.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 70.5 mm 70.5 mm 10.5 mm LDPE Natural

10215173

Price Range
R 9,5418 - R 9,5418

Stock Levels
Request the lead time here
Attributes
  • D
    70.5 mm
  • d
    70.5 mm
  • Material
    LDPE
  • Colour
    Natural
  • Type
    4
Parallel Protection Plug 52.7 mm 50.8 mm 10 mm LDPE Natural

10215166

Price Range
R 7,7395 - R 5,5282

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • d
    52.7 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Commodity Code
    3923501000
Parallel Protection Plug 70.9 mm 74.5 mm 10.8 mm LDPE Natural

10215180

Price Range
R 9,2213 - R 8,2992

Stock Levels
Request the lead time here
Attributes
  • D
    74.5 mm
  • d
    70.9 mm
  • Material
    LDPE
  • Colour
    Natural
  • Type
    4
Parallel Protection Plug 81.8 mm 81.8 mm 10 mm LDPE Natural

10215197

Price Range
R 10,3929 - R 10,3929

Stock Levels
Request the lead time here
Attributes
  • D
    81.8 mm
  • d
    81.8 mm
  • Material
    LDPE
  • Colour
    Natural
  • Type
    4
Parallel Protection Plug 60.8 mm 67.5 mm 11.0 mm LDPE Natural

10215258

Price Range
R 9,2077 - R 9,2077

Stock Levels
Request the lead time here
Attributes
  • D
    67.5 mm
  • d
    60.8 mm
  • Material
    LDPE
  • Colour
    Natural
  • Type
    4
Parallel Protection Plug 20.0 mm 23.5 mm 11.0 mm LDPE Natural

20567699

Price Range
R 0,6965 - R 0,4477

Stock Levels
Request the lead time here
Attributes
  • D
    23.5 mm
  • d
    20.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 11.0 mm 14.5 mm 8.5 mm LDPE Natural

20567514

Price Range
R 0,3188 - R 0,2049

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • d
    11.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 23.5 mm 27.5 mm 10.5 mm LDPE Natural

20567767

Price Range
R 0,8389 - R 0,5393

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d
    23.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 14.0 mm 17.5 mm 10.0 mm LDPE Natural

20567576

Price Range
R 0,3776 - R 0,2427

Stock Levels
Request the lead time here
Attributes
  • D
    17.5 mm
  • d
    14.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab