Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
R 7,0292 - R 17,8663 Request the lead time here
73.0 mm
Natural
LDPE - PIR
67.0 mm
10.0
R 6,0781 - R 15,458 Request the lead time here
56.3 mm
Natural
LDPE - PIR
53.5 mm
9.5
R 7,906 - R 20,1066 Request the lead time here
81.5 mm
Natural
LDPE
78.0 mm
10.5
R 3,2694 - R 8,289 Request the lead time here
38.8 mm
Natural
LDPE
35.5 mm
10.5
R 1,4358 - R 1,4358 Request the lead time here
11.1 mm
Natural
LDPE
No Tab
8.1 mm
6.3
6
R 1,5654 - R 1,5654 Request the lead time here
10.2 mm
Natural
LDPE
No Tab
7.2 mm
6.3
6
R 5,3975 - R 10,1201 Request the lead time here
52.7 mm
Natural
LDPE
No Tab
40.9 mm
9.6
6
R 1,9068 - R 2,7672 Request the lead time here
24.7 mm
Natural
LDPE
No Tab
20.7 mm
8.5
6
R 2,0144 - R 2,8937 Request the lead time here
25.7 mm
Natural
LDPE
No Tab
21.7 mm
8.5
6
R 3,4599 - R 4,9177 Request the lead time here
35.8 mm
Natural
LDPE
No Tab
31.8 mm
8.5
6
R 1,4358 - R 1,4358 Request the lead time here
14.3 mm
Natural
LDPE
No Tab
10.4 mm
6.9
6
R 3,3523 - R 4,7596 Request the lead time here
31.5 mm
Natural
LDPE
No Tab
27.2 mm
8.5
6
R 3,4599 - R 4,9177 Request the lead time here
34.0 mm
Natural
LDPE
No Tab
30.0 mm
8.5
6
R 2,1682 - R 3,1151 Request the lead time here
28.8 mm
Natural
LDPE
No Tab
25.1 mm
8.5
6
R 2,1836 - R 3,1309 Request the lead time here
28.6 mm
Natural
LDPE
No Tab
24.5 mm
8.5
6
R 2,0144 - R 2,8621 Request the lead time here
26.2 mm
Natural
LDPE
No Tab
22.3 mm
8.5
6
R 1,5838 - R 2,277 Request the lead time here
18.4 mm
Natural
LDPE
No Tab
14.5 mm
7.5
6
R 1,6287 - R 1,6287 23000 In stock - Delivery conditions may apply, visit our FAQs
15.9 mm
Natural
LDPE
No Tab
12.1 mm
7.0
6
R 1,5781 - R 1,5781 Request the lead time here
11.5 mm
Natural
LDPE
No Tab
8.5 mm
6.3
6
R 1,8453 - R 2,6407 1000 In stock - Delivery conditions may apply, visit our FAQs
21.8 mm
Natural
LDPE
No Tab
18.2 mm
7.7
6
  • of 25
Parallel Protection Plug 67.0 mm 73.0 mm 10.0 mm LDPE Natural

10215531

Price Range
R 17,8663 - R 7,0292

Stock Levels
Request the lead time here
Attributes
  • D
    73.0 mm
  • d
    67.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 53.5 mm 56.3 mm 9.5 mm LDPE Natural

10215494

Price Range
R 15,458 - R 6,0781

Stock Levels
Request the lead time here
Attributes
  • D
    56.3 mm
  • d
    53.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 78.0 mm 81.5 mm 10.5 mm LDPE Natural

10215609

Price Range
R 20,1066 - R 7,906

Stock Levels
Request the lead time here
Attributes
  • D
    81.5 mm
  • d
    78.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Parallel Protection Plug 35.5 mm 38.8 mm 10.5 mm LDPE Natural

10215722

Price Range
R 8,289 - R 3,2694

Stock Levels
Request the lead time here
Attributes
  • D
    38.8 mm
  • d
    35.5 mm
  • Material
    LDPE
  • Colour
    Natural
  • Commodity Code
    3926909790
Tube End Plug 8.1 mm Type 1 LDPE Natural

10350256

Price Range
R 1,4358 - R 1,4358

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • d
    8.1 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 7.2 mm Type 1 LDPE Natural

10350287

Price Range
R 1,5654 - R 1,5654

Stock Levels
Request the lead time here
Attributes
  • D
    10.2 mm
  • d
    7.2 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 40.9 mm Type 1 LDPE Natural

10350386

Price Range
R 10,1201 - R 5,3975

Stock Levels
Request the lead time here
Attributes
  • D
    52.7 mm
  • d
    40.9 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 20.7 mm Type 1 LDPE Natural

10350270

Price Range
R 2,7672 - R 1,9068

Stock Levels
Request the lead time here
Attributes
  • D
    24.7 mm
  • d
    20.7 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 21.7 mm Type 1 LDPE Natural

10350249

Price Range
R 2,8937 - R 2,0144

Stock Levels
Request the lead time here
Attributes
  • D
    25.7 mm
  • d
    21.7 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 31.8 mm Type 1 LDPE Natural

10350393

Price Range
R 4,9177 - R 3,4599

Stock Levels
Request the lead time here
Attributes
  • D
    35.8 mm
  • d
    31.8 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 10.4 mm Type 1 LDPE Natural

10350324

Price Range
R 1,4358 - R 1,4358

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • d
    10.4 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 27.2 mm Type 1 LDPE Natural

10350126

Price Range
R 4,7596 - R 3,3523

Stock Levels
Request the lead time here
Attributes
  • D
    31.5 mm
  • d
    27.2 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 30.0 mm Type 1 LDPE Natural

10350188

Price Range
R 4,9177 - R 3,4599

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • d
    30.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 25.1 mm Type 1 LDPE Natural

10350195

Price Range
R 3,1151 - R 2,1682

Stock Levels
Request the lead time here
Attributes
  • D
    28.8 mm
  • d
    25.1 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 24.5 mm Type 1 LDPE Natural

10350409

Price Range
R 3,1309 - R 2,1836

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • d
    24.5 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 22.3 mm Type 1 LDPE Natural

10350140

Price Range
R 2,8621 - R 2,0144

Stock Levels
Request the lead time here
Attributes
  • D
    26.2 mm
  • d
    22.3 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 14.5 mm Type 1 LDPE Natural

10350263

Price Range
R 2,277 - R 1,5838

Stock Levels
Request the lead time here
Attributes
  • D
    18.4 mm
  • d
    14.5 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 12.1 mm Type 1 LDPE Natural

10350232

Price Range
R 1,6287 - R 1,6287

Stock Levels
23000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    15.9 mm
  • d
    12.1 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 8.5 mm Type 1 LDPE Natural

10350157

Price Range
R 1,5781 - R 1,5781

Stock Levels
Request the lead time here
Attributes
  • D
    11.5 mm
  • d
    8.5 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 18.2 mm Type 1 LDPE Natural

10350416

Price Range
R 2,6407 - R 1,8453

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    21.8 mm
  • d
    18.2 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab