Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
R 0,1512 - R 0,2352 Request the lead time here
10.0 mm
Natural
LDPE - PIR
No Tab
6.5 mm
7.0
4
R 0,1791 - R 0,2786 Request the lead time here
12.5 mm
Natural
LDPE - PIR
No Tab
9.5 mm
7.5
4
R 0,2049 - R 0,3188 Request the lead time here
14.5 mm
Natural
LDPE - PIR
No Tab
11.5 mm
8.5
4
R 0,2806 - R 0,4365 Request the lead time here
20.5 mm
Natural
LDPE - PIR
No Tab
17.0 mm
10.5
4
R 0,5393 - R 0,8389 Request the lead time here
30.0 mm
Natural
LDPE - PIR
No Tab
25.0 mm
11.0
4
R 0,2308 - R 0,3591 Request the lead time here
16.5 mm
Natural
LDPE - PIR
No Tab
13.0 mm
9.5
4
R 0,2925 - R 0,455 Request the lead time here
23.0 mm
Natural
LDPE - PIR
No Tab
18.5 mm
10.0
4
R 0,603 - R 0,938 Request the lead time here
31.0 mm
Natural
LDPE - PIR
No Tab
27.0 mm
9.5
4
R 0,1512 - R 0,2352 Request the lead time here
10.0 mm
Natural
LDPE - PIR
No Tab
7.0 mm
6.0
4
R 0,1651 - R 0,2569 Request the lead time here
11.5 mm
Natural
LDPE - PIR
No Tab
8.5 mm
7.5
4
R 0,2806 - R 0,4365 Request the lead time here
21.2 mm
Natural
LDPE - PIR
No Tab
18.0 mm
10.5
4
R 0,2686 - R 0,4179 Request the lead time here
19.5 mm
Natural
LDPE - PIR
No Tab
16.0 mm
10.0
4
R 0,3064 - R 0,4767 Request the lead time here
23.0 mm
Natural
LDPE - PIR
No Tab
19.5 mm
10.5
4
R 0,4856 - R 0,7553 Request the lead time here
25.5 mm
Natural
LDPE - PIR
No Tab
21.5 mm
11.0
4
R 0,2427 - R 0,3776 Request the lead time here
17.5 mm
Natural
LDPE - PIR
No Tab
14.5 mm
9.5
4
R 0,6766 - R 1,0525 Request the lead time here
32.0 mm
Natural
LDPE - PIR
No Tab
29.0 mm
9.5
4
R 1,0289 - R 1,6005 Request the lead time here
36.0 mm
Natural
LDPE - PIR
No Tab
31.0 mm
10.5
4
R 0,5393 - R 0,8389 Request the lead time here
28.0 mm
Natural
LDPE - PIR
No Tab
24.5 mm
10.5
4
R 1,6299 - R 2,5354 Request the lead time here
65.0 mm
Natural
LDPE
No Tab
58.0 mm
11.0
4
R 0,4477 - R 0,6965 Request the lead time here
24.5 mm
Natural
LDPE - PIR
No Tab
20.5 mm
10.5
4
  • of 25
Parallel Protection Plug 6.5 mm 10.0 mm 7.0 mm LDPE Natural

20567422

Price Range
R 0,2352 - R 0,1512

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • d
    6.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 9.5 mm 12.5 mm 7.5 mm LDPE Natural

20567484

Price Range
R 0,2786 - R 0,1791

Stock Levels
Request the lead time here
Attributes
  • D
    12.5 mm
  • d
    9.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 11.5 mm 14.5 mm 8.5 mm LDPE Natural

20567521

Price Range
R 0,3188 - R 0,2049

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • d
    11.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 17.0 mm 20.5 mm 10.5 mm LDPE Natural

20567637

Price Range
R 0,4365 - R 0,2806

Stock Levels
Request the lead time here
Attributes
  • D
    20.5 mm
  • d
    17.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 25.0 mm 30.0 mm 11.0 mm LDPE Natural

20567798

Price Range
R 0,8389 - R 0,5393

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • d
    25.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 13.0 mm 16.5 mm 9.5 mm LDPE Natural

20567552

Price Range
R 0,3591 - R 0,2308

Stock Levels
Request the lead time here
Attributes
  • D
    16.5 mm
  • d
    13.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 18.5 mm 23.0 mm 10.0 mm LDPE Natural

20567668

Price Range
R 0,455 - R 0,2925

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 27.0 mm 31.0 mm 9.5 mm LDPE Natural

20567828

Price Range
R 0,938 - R 0,603

Stock Levels
Request the lead time here
Attributes
  • D
    31.0 mm
  • d
    27.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 7.0 mm 10.0 mm 6.0 mm LDPE Natural

20567439

Price Range
R 0,2352 - R 0,1512

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • d
    7.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 8.5 mm 11.5 mm 7.5 mm LDPE Natural

20567460

Price Range
R 0,2569 - R 0,1651

Stock Levels
Request the lead time here
Attributes
  • D
    11.5 mm
  • d
    8.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 18.0 mm 21.2 mm 10.5 mm LDPE Natural

20567651

Price Range
R 0,4365 - R 0,2806

Stock Levels
Request the lead time here
Attributes
  • D
    21.2 mm
  • d
    18.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 16.0 mm 19.5 mm 10.0 mm LDPE Natural

20567613

Price Range
R 0,4179 - R 0,2686

Stock Levels
Request the lead time here
Attributes
  • D
    19.5 mm
  • d
    16.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 19.5 mm 23.0 mm 10.5 mm LDPE Natural

20567682

Price Range
R 0,4767 - R 0,3064

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    19.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 21.5 mm 25.5 mm 11.0 mm LDPE Natural

20567729

Price Range
R 0,7553 - R 0,4856

Stock Levels
Request the lead time here
Attributes
  • D
    25.5 mm
  • d
    21.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 14.5 mm 17.5 mm 9.5 mm LDPE Natural

20567583

Price Range
R 0,3776 - R 0,2427

Stock Levels
Request the lead time here
Attributes
  • D
    17.5 mm
  • d
    14.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 29.0 mm 32.0 mm 9.5 mm LDPE Natural

20567859

Price Range
R 1,0525 - R 0,6766

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • d
    29.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 31.0 mm 36.0 mm 10.5 mm LDPE Natural

20567873

Price Range
R 1,6005 - R 1,0289

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    31.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 24.5 mm 28.0 mm 10.5 mm LDPE Natural

20567781

Price Range
R 0,8389 - R 0,5393

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    24.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 58.0 mm 65.0 mm 11.0 mm LDPE Natural

20567972

Price Range
R 2,5354 - R 1,6299

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • d
    58.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Parallel Protection Plug 20.5 mm 24.5 mm 10.5 mm LDPE Natural

20567705

Price Range
R 0,6965 - R 0,4477

Stock Levels
Request the lead time here
Attributes
  • D
    24.5 mm
  • d
    20.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab