Menu Search

Locking Bolts - Cylindrical Support

In stock

Locking Bolts - Cylindrical Support

Series Code :SR6566

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Knob Diameter Knob Height Grip Length View
R 192,421 - R 222,8391 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 197,4825 - R 262,8492 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 300,6898 - R 348,2116 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 316,0835 - R 366,0315 Request the lead time here
4.8 mm
40.0 mm
33.0 mm
R 200,1939 - R 200,1939 24 In stock - Delivery conditions may apply, visit our FAQs
3.3 mm
34.0 mm
26.0 mm
R 146,717 - R 183,0233 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 185,7329 - R 247,2106 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 169,0695 - R 225,0315 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 165,2254 - R 191,3302 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 224,1449 - R 298,3368 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 251,2592 - R 334,426 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 228,4972 - R 304,1298 Request the lead time here
4.8 mm
40.0 mm
32.0 mm
R 161,7546 - R 215,2954 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 191,1558 - R 254,4284 Request the lead time here
2.8 mm
30.0 mm
21.0 mm
R 169,4538 - R 225,543 Request the lead time here
3.3 mm
34.0 mm
26.0 mm
R 158,7079 - R 211,2403 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 161,1479 - R 201,4462 Request the lead time here
3.8 mm
34.0 mm
26.0 mm
R 180,5546 - R 225,2211 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 204,2228 - R 236,5131 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
R 226,985 - R 226,985 Request the lead time here
2.3 mm
30.0 mm
21.0 mm
  • of 3
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 16.0 mm Black

10197042

Price Range
R 222,8391 - R 192,421

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 35.0 mm Black

10197080

Price Range
R 262,8492 - R 197,4825

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 35.0 mm Black

10197400

Price Range
R 348,2116 - R 300,6898

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 60.0 mm Black

10197424

Price Range
R 366,0315 - R 316,0835

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    33.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 50.0 mm Black

10197240

Price Range
R 200,1939 - R 200,1939

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 35.0 mm Black

10197158

Price Range
R 183,0233 - R 146,717

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 20.0 mm Black

10197196

Price Range
R 247,2106 - R 185,7329

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 45.0 mm Black

10197233

Price Range
R 225,0315 - R 169,0695

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 30.0 mm Black

10197271

Price Range
R 191,3302 - R 165,2254

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 50.0 mm Black

10197318

Price Range
R 298,3368 - R 224,1449

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 35.0 mm Black

10197356

Price Range
R 334,426 - R 251,2592

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 40.0 mm 4.8 mm (DIA) 60.0 mm Black

10197387

Price Range
R 304,1298 - R 228,4972

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    40.0 mm
  • Knob Height
    32.0 mm
  • Pin Diameter
    4.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 20.0 mm Black

10197127

Price Range
R 215,2954 - R 161,7546

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.8 mm (DIA) 40.0 mm Black

10197165

Price Range
R 254,4284 - R 191,1558

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.3 mm (DIA) 25.0 mm Black

10197202

Price Range
R 225,543 - R 169,4538

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 35.0 mm Black

10197288

Price Range
R 211,2403 - R 158,7079

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 34.0 mm 3.8 mm (DIA) 60.0 mm Black

10197325

Price Range
R 201,4462 - R 161,1479

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    34.0 mm
  • Knob Height
    26.0 mm
  • Pin Diameter
    3.8 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 20.0 mm Black

10197059

Price Range
R 225,2211 - R 180,5546

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 40.0 mm Black

10197097

Price Range
R 236,5131 - R 204,2228

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black
Axial Locking Pin 30.0 mm 2.3 mm (DIA) 25.0 mm Black

10197066

Price Range
R 226,985 - R 226,985

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Height
    21.0 mm
  • Pin Diameter
    2.3 mm
  • Locking Mechanism
    Locking Pawl
  • Colour
    Black