Menu Search

Axial Locking Pin 40.0 mm 4.8 mm (DIA) 50.0 mm Black

Essentra Part Number:

10197370

Manufacturer Part Number:

1220924

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + R 244,2574
Standard pack: 5

Order in multiple of 5

Total price:

R 1 221,29

5 x R 244,2574

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 40.0 mm
Knob Height 32.0 mm
Pin Diameter 4.8 mm
Locking Mechanism Locking Pawl
Colour Black
Knob Material Plastic
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us