Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
R 28,004 - R 37,2734 1 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
48.0 mm
Glass Filled Nylon
47.5 mm
R 88,0955 - R 123,3337 Request the lead time here
4.0 mm
30.0 mm
4
Chrome Plated
Zinc Alloy
Square
30.0 mm
R 42,4882 - R 92,9181 140 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
R 55,2824 - R 154,8635 49 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
40.0 mm
6
Polished
Stainless Steel
Rounded
81.0 mm
R 35,4607 - R 135,7168 Request the lead time here
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
R 51,8224 - R 107,5597 Request the lead time here
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
R 33,9844 - R 97,9864 8 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
40.0 mm
5
Polished
Stainless Steel
Angled
40.0 mm
R 58,6911 - R 60,1658 352 In stock - Delivery conditions may apply, visit our FAQs
11.0 mm
30.0 mm
4
Matt
Nylon
Rectangular
35.0 mm
R 51,8224 - R 107,5597 41 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
R 191,5425 - R 297,586 Request the lead time here
5.9 mm
75.0 mm
30% Glass Fibre Reinforced Nylon
50.0 mm
R 44,0875 - R 91,2287 103 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
R 260,2121 - R 682,2433 Request the lead time here
3.0 mm
65.0 mm
4
Clear Anodised
Aluminium
Rectangular
55.0 mm
R 31,77 - R 157,1161 10 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
70.5 mm
4
Polished
304 Stainless Steel
55.0 mm
R 393,3811 - R 611,9262 Request the lead time here
4.0 mm
140.0 mm
4
63.0 mm
R 192,1616 - R 192,1616 Request the lead time here
15.0 mm
65.0 mm
4
Matt
Plastic
Rectangular
63.0 mm
R 88,5287 - R 90,5739 Request the lead time here
54.0 mm
Nylon
Rectangular
45.0 mm
R 221,509 - R 461,9791 19 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
60.0 mm
4
60.0 mm
R 162,5961 - R 192,1616 Request the lead time here
9.0 mm
39.5 mm
4
Matt
Plastic
Rectangular
38.0 mm
R 110,7765 - R 130,927 Request the lead time here
9.0 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
R 256,1381 - R 302,6771 Request the lead time here
11.5 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
  • of 6
Hinge 47.5 mm 48.0 mm Glass Filled Nylon

10260289

Price Range
R 37,2734 - R 28,004

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    10.2 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    47.5 mm
  • Colour
    Black
Leaf Hinge 30.0 mm 30.0 mm 4.0 mm Silver

10087657

Price Range
R 123,3337 - R 88,0955

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    7.5 mm
  • Overall Width
    30.0 mm
  • Colour
    Silver
Leaf Hinge 33.5 mm 50.8 mm 1.0 mm Silver

10203675

Price Range
R 92,9181 - R 42,4882

Stock Levels
140 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 81.0 mm 40.0 mm 1.5 mm Silver

10203705

Price Range
R 154,8635 - R 55,2824

Stock Levels
49 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    81.0 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge 50.3 mm 60.0 mm 1.5 mm Silver

10203682

Price Range
R 135,7168 - R 35,4607

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 38.6 mm 40.0 mm 1.5 mm Silver

10203613

Price Range
R 107,5597 - R 51,8224

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 55.0 mm 40.0 mm 1.5 mm Silver

10203637

Price Range
R 97,9864 - R 33,9844

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished
Hinge 30.0 mm 35.0 mm Nylon

10285077

Price Range
R 60,1658 - R 58,6911

Stock Levels
352 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    25.0 mm
  • Overall Width
    35.0 mm
  • Colour
    Black
Leaf Hinge 40.0 mm 40.0 mm 1.5 mm Silver

10203606

Price Range
R 107,5597 - R 51,8224

Stock Levels
41 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Hinge 50.0 mm 75.0 mm GF PA

10299968

Price Range
R 297,586 - R 191,5425

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.9 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    6.4 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Leaf Hinge 39.0 mm 40.0 mm 1.5 mm Silver

10203590

Price Range
R 91,2287 - R 44,0875

Stock Levels
103 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 55.0 mm 65.0 mm 3.0 mm Clear

10207987

Price Range
R 682,2433 - R 260,2121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Clear
  • Finish
    Clear Anodised
Hinge 55.0 mm 70.5 mm Stainless Steel

10203620

Price Range
R 157,1161 - R 31,77

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    70.5 mm
  • Overall Width
    55.0 mm
  • Finish
    Polished
  • Full Material
    Stainless Steel
Free Swinging Hinge 63.0 mm 140.0 mm Stainless Steel

10090527

Price Range
R 611,9262 - R 393,3811

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    140.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
Hinge 63.0 mm 65.0 mm Plastic

10224939

Price Range
R 192,1616 - R 192,1616

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Hinge 45.0 mm 54.0 mm Nylon

10285084

Price Range
R 90,5739 - R 88,5287

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    54.0 mm
  • Overall Thickness
    30.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Black
  • Leaf Shape
    Rectangular
Free Swinging Hinge 60.0 mm 60.0 mm Stainless Steel

10090541

Price Range
R 461,9791 - R 221,509

Stock Levels
19 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
Hinge 38.0 mm 39.5 mm Plastic

10224922

Price Range
R 192,1616 - R 162,5961

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    39.5 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Black
Hinge 48.0 mm 49.5 mm Plastic

10224915

Price Range
R 130,927 - R 110,7765

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Hinge 48.0 mm 49.5 mm Plastic

10224953

Price Range
R 302,6771 - R 256,1381

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black