10285077
498427
| Quantity | Unit price |
|---|---|
| 2 - 149 | R 58,986 |
| 150 + | R 57,5403 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 11.0 mm |
|---|---|
| Leaf Thickness | 0.433 in |
| Overall Length | 30.0 mm |
| Overall Length | 1.181 in |
| Overall Thickness | 0.984 in |
| Overall Thickness | 25.0 mm |
| Overall Width | 35.0 mm |
| Overall Width | 1.378 in |
| Colour | Black |
| Finish | Matt |
| Leaf Shape | Rectangular |
| Full Material | Nylon |
| Number of Mounting Holes | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue