Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
R 0,5059 - R 0,6247 Request the lead time here
4.8 mm
#2
11.1 mm
R 1,0252 - R 1,2656 Request the lead time here
4.8 mm
#4
11.1 mm
R 0,9061 - R 1,1186 Request the lead time here
6.4 mm
#4
9.5 mm
R 0,868 - R 1,0718 Request the lead time here
6.4 mm
#4
8.0 mm
R 0,9061 - R 1,1186 Request the lead time here
6.4 mm
#6
9.5 mm
R 1,1839 - R 1,4616 Request the lead time here
4.8 mm
#6
19.1 mm
R 1,1442 - R 1,4126 Request the lead time here
4.8 mm
#4
15.9 mm
R 2,0096 - R 2,4809 Request the lead time here
8.0 mm
#6
28.6 mm
R 1,1839 - R 1,4616 Request the lead time here
4.8 mm
#4
19.1 mm
R 0,7936 - R 0,9799 Request the lead time here
6.0 mm
M3
20.0 mm
R 1,2617 - R 1,5576 Request the lead time here
4.8 mm
#4
22.2 mm
R 0,9475 - R 1,1698 Request the lead time here
6.0 mm
M4
10.0 mm
R 0,9077 - R 1,1208 Request the lead time here
6.0 mm
M4
8.0 mm
R 2,3588 - R 3,5383 Request the lead time here
6.4 mm
#6
31.8 mm
R 1,0366 - R 1,2799 Request the lead time here
6.4 mm
#8
19.1 mm
R 0,9475 - R 1,1698 Request the lead time here
4.8 mm
#4
9.5 mm
R 1,0566 - R 1,3044 Request the lead time here
6.4 mm
#4
12.7 mm
R 0,9061 - R 1,1186 Request the lead time here
6.4 mm
#8
9.5 mm
R 0,3481 - R 0,4296 Request the lead time here
6.4 mm
#6
8.0 mm
R 0,8301 - R 1,0247 Request the lead time here
6.4 mm
#8
6.4 mm
  • of 4
Spacer Hexagonal 4.8 mm #2 11.1 mm

10372548

Price Range
R 0,6247 - R 0,5059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 11.1 mm

10372487

Price Range
R 1,2656 - R 1,0252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #4 9.5 mm

10372159

Price Range
R 1,1186 - R 0,9061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 8.0 mm

10372357

Price Range
R 1,0718 - R 0,868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 9.5 mm

10372203

Price Range
R 1,1186 - R 0,9061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #6 19.1 mm

10372524

Price Range
R 1,4616 - R 1,1839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 15.9 mm

10372593

Price Range
R 1,4126 - R 1,1442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 8.0 mm #6 28.6 mm

10372661

Price Range
R 2,4809 - R 2,0096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm

10372616

Price Range
R 1,4616 - R 1,1839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M3 20.0 mm

10372715

Price Range
R 0,9799 - R 0,7936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 4.8 mm #4 22.2 mm

10372579

Price Range
R 1,5576 - R 1,2617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 10.0 mm

10372746

Price Range
R 1,1698 - R 0,9475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Female To Female Standoff 6.0 mm M4 8.0 mm

10372739

Price Range
R 1,1208 - R 0,9077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #6 31.8 mm

10372364

Price Range
R 3,5383 - R 2,3588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 19.1 mm

10372272

Price Range
R 1,2799 - R 1,0366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 9.5 mm

10372463

Price Range
R 1,1698 - R 0,9475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm

10372166

Price Range
R 1,3044 - R 1,0566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 9.5 mm

10372258

Price Range
R 1,1186 - R 0,9061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 8.0 mm

10372388

Price Range
R 0,4296 - R 0,3481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 6.4 mm

10372241

Price Range
R 1,0247 - R 0,8301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm