Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 0,4468 - R 0,5517 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.28 in
7.1 mm
|
||
| R 0,8298 - R 1,0244 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.689 in
17.5 mm
|
||
| R 1,4488 - R 1,7886 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.984 in
25.0 mm
|
||
| R 0,5161 - R 0,6372 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.437 in
11.1 mm
|
||
| R 1,7641 - R 2,1781 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| R 0,9665 - R 1,1932 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.374 in
9.5 mm
|
||
| R 0,8467 - R 1,0452 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.252 in
6.4 mm
|
||
| R 0,6063 - R 0,7487 | Request the lead time here |
0.374 in
9.5 mm
|
#10
|
0.5 in
12.7 mm
|
||
| R 1,0457 - R 1,2909 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.437 in
11.1 mm
|
||
| R 1,233 - R 1,5222 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.874 in
22.2 mm
|
||
| R 1,233 - R 1,5222 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.437 in
11.1 mm
|
||
| R 1,1266 - R 1,3908 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm
|
||
| R 1,1469 - R 1,4158 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.563 in
14.3 mm
|
||
| R 1,1671 - R 1,4408 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.591 in
15.0 mm
|
||
| R 2,4474 - R 3,0214 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.874 in
22.2 mm
|
||
| R 1,1164 - R 1,3784 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 8,5324 - R 10,5338 | Request the lead time here |
0.5 in
12.7 mm
|
#6
|
1.626 in
41.3 mm
|
||
| R 1,1266 - R 1,3908 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.5 in
12.7 mm
|
||
| R 0,9904 - R 1,1984 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.189 in
4.8 mm
|
||
| R 1,3864 - R 1,7117 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
1 in
25.4 mm