Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 1,1442 - R 1,4126 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 2,0096 - R 2,4809 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
1.126 in
28.6 mm
|
||
| R 0,974 - R 1,2023 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.472 in
12.0 mm
|
||
| R 1,1095 - R 1,3699 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.374 in
9.5 mm
|
||
| R 1,8026 - R 2,2255 | Request the lead time here |
0.374 in
9.5 mm
|
#6
|
0.752 in
19.1 mm
|
||
| R 0,9061 - R 1,1186 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.374 in
9.5 mm