Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 10,9602 - R 10,9602 Request the lead time here
20.0 mm
R 3,151 - R 11,3522 Request the lead time here
M2.5
8.0 mm
R 4,2237 - R 4,8229 Request the lead time here
19.1 mm
R 4,8572 - R 5,5463 Request the lead time here
M4
9.5 mm
R 4,6731 - R 5,3022 Request the lead time here
4.8 mm
R 4,2237 - R 4,8229 Request the lead time here
9.5 mm
R 1,335 - R 2,2161 Request the lead time here
M3
19.1 mm
R 1,1648 - R 1,9297 Request the lead time here
M4
9.5 mm
R 1,7024 - R 2,3066 Request the lead time here
M4
10.0 mm
10016763 R 5,2706 - R 6,0283 Request the lead time here
M4 x 0.7
9.5 mm
R 4,8572 - R 5,5463 Request the lead time here
M4
19.1 mm
R 4,3735 - R 4,9727 Request the lead time here
M4
7.9 mm
R 4,2237 - R 4,8229 Request the lead time here
6.4 mm
R 5,2706 - R 6,0283 Request the lead time here
M4
9.5 mm
R 4,6731 - R 5,3022 Request the lead time here
14.3 mm
R 4,2237 - R 4,8229 Request the lead time here
12.7 mm
R 4,5831 - R 5,242 Request the lead time here
25.4 mm
R 4,6731 - R 5,3022 Request the lead time here
9.5 mm
R 4,3735 - R 4,9727 Request the lead time here
15.9 mm
R 5,2706 - R 6,0283 Request the lead time here
M4
4.8 mm
  • of 10
Screw & Lock Support 20.0 mm PA

10175323

Price Range
R 10,9602 - R 10,9602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    20.0 mm
Screw & Lock Support 8.0 mm PA

10175286

Price Range
R 11,3522 - R 3,151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M4 19.1 mm PA Natural

10013786

Price Range
R 4,8229 - R 4,2237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 9.5 mm PA Natural

10011263

Price Range
R 5,5463 - R 4,8572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10016824

Price Range
R 5,3022 - R 4,6731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 9.5 mm PA Natural

10011256

Price Range
R 4,8229 - R 4,2237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 19.1 mm PA Natural

10010174

Price Range
R 2,2161 - R 1,335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 9.5 mm PA Natural

10010280

Price Range
R 1,9297 - R 1,1648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 10.0 mm PA

10175378

Price Range
R 2,3066 - R 1,7024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10016763

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 19.1 mm PA Natural

10013793

Price Range
R 5,5463 - R 4,8572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 UL94 V-2 7.9 mm PA

10016985

Price Range
R 4,9727 - R 4,3735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 6.4 mm Nylon 6/6

10109137

Price Range
R 4,8229 - R 4,2237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10017005

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10016916

Price Range
R 5,3022 - R 4,6731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 12.7 mm Nylon 6/6

10109175

Price Range
R 4,8229 - R 4,2237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 25.4 mm Nylon 6/6

10016695

Price Range
R 5,242 - R 4,5831

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.4 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10016879

Price Range
R 5,3022 - R 4,6731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10016923

Price Range
R 4,9727 - R 4,3735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-0 4.8 mm PA

10016961

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm