Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10010242 | R 1,1872 - R 1,9749 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
|
| R 1,1648 - R 1,9297 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| R 2,4192 - R 2,8946 | Request the lead time here |
|
M2.5
|
0.591 in
15.0 mm
|
||
| R 2,6432 - R 9,513 | Request the lead time here |
|
M2.5
|
0.236 in
6.0 mm
|
||
| R 2,4192 - R 2,8946 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
| R 2,8225 - R 10,1311 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| R 2,4192 - R 2,8946 | Request the lead time here |
|
M2.5
|
0.472 in
12.0 mm
|
||
| R 1,7024 - R 2,3066 | Request the lead time here |
|
M2.5
|
0.197 in
5.0 mm
|
||
| R 4,7191 - R 17,0057 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
||
| R 1,1872 - R 1,9749 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| R 5,4209 - R 5,759 | Request the lead time here |
|
M2.5
|
0.787 in
20.0 mm
|
||
| R 3,1958 - R 6,347 | Request the lead time here |
|
M4
|
0.591 in
15.0 mm
|
||
| R 1,7024 - R 2,3066 | Request the lead time here |
|
M4
|
0.236 in
6.0 mm
|
||
| R 3,3882 - R 3,7648 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 2,927 - R 5,8193 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
||
| R 1,123 - R 1,8543 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
||
| R 1,0095 - R 1,8242 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
| 10016763 | R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.374 in
9.5 mm
|
|
| R 4,8572 - R 5,5463 | Request the lead time here |
|
M4
|
0.752 in
19.1 mm