Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 3,0465 - R 6,0153 | Request the lead time here |
|
M4
|
0.787 in
20.0 mm
|
||
| R 4,6731 - R 5,3022 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.126 in
3.2 mm
|
||
| R 4,5831 - R 5,242 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| R 4,5831 - R 5,242 | Request the lead time here |
|
|
1.406 in
35.7 mm
|
||
| R 4,5831 - R 5,242 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 4,5831 - R 5,242 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 4,6731 - R 5,3022 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| R 1,0095 - R 1,8242 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| R 2,8225 - R 10,1311 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| R 4,2237 - R 4,8229 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 2,4192 - R 2,8946 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
| R 2,4192 - R 2,8946 | Request the lead time here |
|
M2.5
|
0.472 in
12.0 mm
|
||
| R 1,123 - R 1,8543 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
||
| R 5,2706 - R 6,0283 | Request the lead time here |
|
M4 x 0.7
|
0.752 in
19.1 mm
|
||
| R 1,7024 - R 2,3066 | Request the lead time here |
|
M4
|
0.197 in
5.0 mm
|
||
| R 4,2237 - R 4,8229 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 4,8572 - R 5,5463 | Request the lead time here |
|
M4
|
0.252 in
6.4 mm
|
||
| R 3,9841 - R 4,5532 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| R 1,123 - R 1,8543 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
||
| R 4,5831 - R 5,242 | Request the lead time here |
|
|
1.126 in
28.6 mm