Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 9 935,4884 - R 11 039,5178 Request the lead time here
0.6
40.0
4400.0
R 12 134,8128 - R 13 483,2116 Request the lead time here
0.6
40.0
5400.0
R 12 464,3912 - R 13 849,2805 Request the lead time here
0.6
40.0
5550.0
R 12 685,0806 - R 14 094,4262 Request the lead time here
0.6
40.0
5650.0
R 12 904,4114 - R 14 338,2133 Request the lead time here
0.6
40.0
5750.0
R 13 233,7957 - R 14 704,2821 Request the lead time here
0.6
40.0
5900.0
R 13 454,0969 - R 14 949,0397 Request the lead time here
0.6
40.0
6000.0
R 676,2374 - R 1 127,127 Request the lead time here
0.6
50.0
300.0
R 581,1294 - R 968,549 Request the lead time here
0.6
50.0
250.0
R 11 035,2476 - R 12 261,3647 Request the lead time here
0.6
40.0
4900.0
R 12 354,5318 - R 13 727,1928 Request the lead time here
0.6
40.0
5500.0
R 8 240,4305 - R 9 155,9908 Request the lead time here
0.6
40.0
3600.0
R 8 794,7744 - R 9 771,8638 Request the lead time here
0.6
40.0
3850.0
R 12 574,0566 - R 13 971,174 Request the lead time here
0.6
40.0
5600.0
R 13 344,4316 - R 14 827,1462 Request the lead time here
0.6
40.0
5950.0
R 13 123,9362 - R 14 582,1945 Request the lead time here
0.6
40.0
5850.0
R 2 012,7962 - R 3 354,7898 Request the lead time here
0.6
50.0
1000.0
R 11 475,2678 - R 12 750,2976 Request the lead time here
0.6
40.0
5100.0
R 3 292,2902 - R 3 658,165 Request the lead time here
0.6
50.0
1050.0
R 9 275,7493 - R 10 306,4097 Request the lead time here
0.6
40.0
4100.0
  • of 42
Hardened Hollow Shaft 40.0 4400.0 0.6 Steel

20292768

Price Range
R 11 039,5178 - R 9 935,4884

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5400.0 0.6 Steel

20292966

Price Range
R 13 483,2116 - R 12 134,8128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5550.0 0.6 Steel

20292997

Price Range
R 13 849,2805 - R 12 464,3912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5650.0 0.6 Steel

20293017

Price Range
R 14 094,4262 - R 12 685,0806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5750.0 0.6 Steel

20293031

Price Range
R 14 338,2133 - R 12 904,4114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5900.0 0.6 Steel

20293062

Price Range
R 14 704,2821 - R 13 233,7957

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 6000.0 0.6 Steel

20293086

Price Range
R 14 949,0397 - R 13 454,0969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    6000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 300.0 0.6 Steel

20293130

Price Range
R 1 127,127 - R 676,2374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 250.0 0.6 Steel

20293123

Price Range
R 968,549 - R 581,1294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 4900.0 0.6 Steel

20292867

Price Range
R 12 261,3647 - R 11 035,2476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5500.0 0.6 Steel

20292980

Price Range
R 13 727,1928 - R 12 354,5318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 3600.0 0.6 Steel

20292607

Price Range
R 9 155,9908 - R 8 240,4305

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 3850.0 0.6 Steel

20292652

Price Range
R 9 771,8638 - R 8 794,7744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5600.0 0.6 Steel

20293000

Price Range
R 13 971,174 - R 12 574,0566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5950.0 0.6 Steel

20293079

Price Range
R 14 827,1462 - R 13 344,4316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5850.0 0.6 Steel

20293055

Price Range
R 14 582,1945 - R 13 123,9362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1000.0 0.6 Steel

20293277

Price Range
R 3 354,7898 - R 2 012,7962

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5100.0 0.6 Steel

20292904

Price Range
R 12 750,2976 - R 11 475,2678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1050.0 0.6 Steel

20293284

Price Range
R 3 658,165 - R 3 292,2902

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 4100.0 0.6 Steel

20292706

Price Range
R 10 306,4097 - R 9 275,7493

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099