Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
R 7 780,8065 - R 8 645,319 Request the lead time here
0.6
30.0
4900.0
R 6 476,4679 - R 7 195,9892 Request the lead time here
0.6
30.0
4050.0
R 6 859,6174 - R 7 621,8402 Request the lead time here
0.6
30.0
4300.0
R 7 396,4924 - R 8 218,3034 Request the lead time here
0.6
30.0
4650.0
R 7 857,4752 - R 8 730,528 Request the lead time here
0.6
30.0
4950.0
R 2 050,4512 - R 3 417,4834 Request the lead time here
0.6
30.0
2350.0
R 3 375,7524 - R 3 750,7497 Request the lead time here
0.6
30.0
2600.0
R 7 013,1489 - R 7 792,4524 Request the lead time here
0.6
30.0
4400.0
R 7 167,0686 - R 7 963,4527 Request the lead time here
0.6
30.0
4500.0
R 3 674,6633 - R 4 083,0455 Request the lead time here
0.6
30.0
2850.0
R 7 243,9314 - R 8 048,8558 Request the lead time here
0.6
30.0
4550.0
R 7 627,0809 - R 8 474,5127 Request the lead time here
0.6
30.0
4800.0
R 8 188,9946 - R 9 098,926 Request the lead time here
0.6
30.0
5200.0
R 8 571,1735 - R 9 523,4183 Request the lead time here
0.6
30.0
5450.0
R 8 010,2303 - R 8 900,1696 Request the lead time here
0.6
30.0
5050.0
R 8 647,26 - R 9 608,0451 Request the lead time here
0.6
30.0
5500.0
R 9 028,0802 - R 10 031,1787 Request the lead time here
0.6
30.0
5750.0
R 705,5462 - R 1 176,0397 Request the lead time here
0.4
16.0
1300.0
R 683,8072 - R 1 139,7434 Request the lead time here
0.4
16.0
1250.0
R 822,5873 - R 1 370,9141 Request the lead time here
0.4
16.0
1600.0
  • of 42
Hardened Hollow Shaft 30.0 4900.0 0.6 Steel

20291679

Price Range
R 8 645,319 - R 7 780,8065

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4050.0 0.6 Steel

20291501

Price Range
R 7 195,9892 - R 6 476,4679

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4300.0 0.6 Steel

20291556

Price Range
R 7 621,8402 - R 6 859,6174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4650.0 0.6 Steel

20291624

Price Range
R 8 218,3034 - R 7 396,4924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4950.0 0.6 Steel

20291686

Price Range
R 8 730,528 - R 7 857,4752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 2350.0 0.6 Steel

20291167

Price Range
R 3 417,4834 - R 2 050,4512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 2600.0 0.6 Steel

20291211

Price Range
R 3 750,7497 - R 3 375,7524

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4400.0 0.6 Steel

20291570

Price Range
R 7 792,4524 - R 7 013,1489

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4500.0 0.6 Steel

20291594

Price Range
R 7 963,4527 - R 7 167,0686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 2850.0 0.6 Steel

20291266

Price Range
R 4 083,0455 - R 3 674,6633

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4550.0 0.6 Steel

20291600

Price Range
R 8 048,8558 - R 7 243,9314

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4800.0 0.6 Steel

20291655

Price Range
R 8 474,5127 - R 7 627,0809

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5200.0 0.6 Steel

20291730

Price Range
R 9 098,926 - R 8 188,9946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5450.0 0.6 Steel

20291785

Price Range
R 9 523,4183 - R 8 571,1735

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5050.0 0.6 Steel

20291709

Price Range
R 8 900,1696 - R 8 010,2303

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5500.0 0.6 Steel

20291792

Price Range
R 9 608,0451 - R 8 647,26

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5750.0 0.6 Steel

20291846

Price Range
R 10 031,1787 - R 9 028,0802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1300.0 0.4 Steel

20287382

Price Range
R 1 176,0397 - R 705,5462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1250.0 0.4 Steel

20287375

Price Range
R 1 139,7434 - R 683,8072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1600.0 0.4 Steel

20287443

Price Range
R 1 370,9141 - R 822,5873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099