Menu Search

Grommet Nuts

In stock

Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
R 0,8369 - R 1,0127 Request the lead time here
#8;#10
3.2 mm
3.6 mm
R 2,2044 - R 2,7216 Request the lead time here
#8;#10
3.2 mm
9.5 mm
3.6 mm
R 1,8912 - R 2,2883 Request the lead time here
#8;#10
12.7 mm
9.5 mm
3.6 mm
R 1,5925 - R 1,966 Request the lead time here
#8;#10
6.4 mm
3.6 mm
R 1,594 - R 1,7534 Request the lead time here
#8;#10
6.4 mm
3.6 mm
R 1,6814 - R 2,0759 Request the lead time here
#8;#10
1.6 mm
3.6 mm
R 0,7951 - R 0,9621 Request the lead time here
#8;#10
1.6 mm
3.6 mm
R 1,5547 - R 1,9193 Request the lead time here
#8;#10
4.8 mm
9.5 mm
3.6 mm
R 1,5717 - R 1,9406 Request the lead time here
#8;#10
9.5 mm
9.5 mm
3.6 mm
R 1,5512 - R 1,9149 Request the lead time here
#8;#10
7.9 mm
9.5 mm
3.6 mm
R 1,8134 - R 2,1942 Request the lead time here
#8;#10
3.2 mm
3.6 mm
R 1,6372 - R 2,0213 Request the lead time here
#8;#10
6.4 mm
9.5 mm
3.6 mm
R 2,1374 - R 3,289 Request the lead time here
#8;#10
0.8 mm
3.6 mm
R 1,7795 - R 2,1531 Request the lead time here
#8;#10
0.8 mm
3.6 mm
R 2,3188 - R 2,8058 Request the lead time here
#8;#10
3.2 mm
9.5 mm
3.6 mm
R 1,1011 - R 1,4719 Request the lead time here
#8;#10
0.8 mm
12.7 mm
3.2 mm
R 1,0424 - R 1,2613 Request the lead time here
#8;#10
2.5 mm
12.7 mm
4.0 mm
R 4,4707 - R 5,5193 Request the lead time here
#8;#10
27.0 mm
13.9 mm
2.8 mm
R 1,0374 - R 2,4202 Request the lead time here
#10
1.6 mm
14.4 mm
4.0 mm
R 0,9657 - R 1,3235 Request the lead time here
#10
0.9 mm
12.7 mm
4.1 mm
  • of 3
Sheet Metal Nut 0.309 x 0.315 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307229

Price Range
R 1,0127 - R 0,8369

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Overall Length
    16.9 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307755

Price Range
R 2,7216 - R 2,2044

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Overall Length
    17.1 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307809

Price Range
R 2,2883 - R 1,8912

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    12.7 mm
  • Overall Length
    26.6 mm
  • Colour
    Natural
Sheet Metal Nut 0.270 x 0.290 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307199

Price Range
R 1,966 - R 1,5925

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Overall Length
    20.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.309 x 0.315 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307236

Price Range
R 1,7534 - R 1,594

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Overall Length
    20.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.270 x 0.290 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307175

Price Range
R 2,0759 - R 1,6814

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Overall Length
    15.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.309 x 0.315 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307212

Price Range
R 0,9621 - R 0,7951

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Overall Length
    15.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307762

Price Range
R 1,9193 - R 1,5547

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    4.8 mm
  • Overall Length
    18.7 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307793

Price Range
R 1,9406 - R 1,5717

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    9.5 mm
  • Overall Length
    23.4 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307786

Price Range
R 1,9149 - R 1,5512

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    7.9 mm
  • Overall Length
    21.8 mm
  • Colour
    Natural
Sheet Metal Nut 0.270 x 0.290 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307182

Price Range
R 2,1942 - R 1,8134

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Overall Length
    16.9 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307779

Price Range
R 2,0213 - R 1,6372

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    6.4 mm
  • Overall Length
    20.3 mm
  • Colour
    Natural
Sheet Metal Nut 0.270 x 0.290 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307168

Price Range
R 3,289 - R 2,1374

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.309 x 0.315 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307205

Price Range
R 2,1531 - R 1,7795

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.250 ix 0.281 in 0.020 in 0.140 in #8;#10 Nylon 6/6

10307243

Price Range
R 2,8058 - R 2,3188

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Overall Length
    14.3 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

10404843

Price Range
R 1,4719 - R 1,1011

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    0.8 mm
  • Overall Length
    8.9 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.285 in 0.8 mm 4.0 mm #8;#10 Nylon

10404898

Price Range
R 1,2613 - R 1,0424

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    2.5 mm
  • Overall Length
    10.75 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404959

Price Range
R 5,5193 - R 4,4707

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    13.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm
  • Colour
    Natural
Sheet Metal Nut 8.3 x 8.4 mm 0.8 mm 4.0 mm #10 Nylon 6/6

10405048

Price Range
R 2,4202 - R 1,0374

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.4 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.7 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

10405000

Price Range
R 1,3235 - R 0,9657

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Hole Size
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    0.9 mm
  • Overall Length
    8.3 mm