10307182
60SGC00003
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,1942 |
| 5000 - 9999 | R 1,9947 |
| 10000 + | R 1,8134 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Screw Size | #8;#10 |
|---|---|
| Head Height | 3.2 mm |
| Head Height | 0.126 in |
| Overall Length | 16.9 mm |
| Overall Length | 0.665 in |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Square |
| Commodity Code | 3926909790 |
| Head Size | 0.374 in |
| Head Size | 9.5 mm |
| Head Style | Square |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue