10307212
60SGC00006
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,9621 |
| 5000 - 9999 | R 0,8746 |
| 10000 + | R 0,7951 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Screw Size | #8;#10 |
|---|---|
| Head Height | 0.063 in |
| Head Height | 1.6 mm |
| Overall Length | 0.602 in |
| Overall Length | 15.3 mm |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Square |
| Commodity Code | 3926909790 |
| Head Size | 0.437 in |
| Head Size | 11.1 mm |
| Head Style | Square |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue