Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 10,3644 - R 10,3644 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Zinc Plated Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| R 20,9288 - R 23,7645 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
||
| R 31,1874 - R 38,9052 | Request the lead time here |
1.26 in
32.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
||
| R 127,371 - R 147,7323 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| R 39,8909 - R 46,3788 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| R 150,4657 - R 174,5201 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| R 53,7023 - R 71,4778 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| R 51,682 - R 68,7888 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| R 57,361 - R 71,3827 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
||
| R 72,1398 - R 96,0181 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
|
|
|
PP
|
||
| R 119,6727 - R 138,8133 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
|
|
|
PP
|
||
| R 142,0676 - R 164,5246 | Request the lead time here |
2.126 in
54.0 mm
|
M8
|
|
|
|
PP
|
||
| R 39,8909 - R 46,3788 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| R 28,2178 - R 40,4334 | 409 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| R 25,3883 - R 44,9948 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| R 47,04 - R 48,4863 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| R 47,9372 - R 48,6307 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| R 24,0528 - R 60,959 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| R 32,4089 - R 71,143 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| R 41,0117 - R 78,1209 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA