Quantity | Unit price |
---|---|
500 + | R 10,1612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Knob Diameter | 15.0 mm |
Knob Diameter | 0.591 in |
Knob Height | 8.0 mm |
Knob Height | 0.315 in |
Overall Height | 18.0 mm |
Overall Height | 0.709 in |
Colour | Black |
Finish | Matt |
Thread Material | Zinc Plated Steel |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue