Menu Search

DIN Rail Cable Clips

In production

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
21 results
Product SKUs information
Essentra Part Number Price range Availability Rail Type Style Type View
R 10,8978 - R 13,454 Request the lead time here
#2 and #3
Dinn Rail
Dinn Rail Clip
R 1,6583 - R 2,837 Request the lead time here
G-Profile
3
R 1,7186 - R 2,9455 Request the lead time here
Top Hat Profile
1
R 1,5528 - R 2,3409 Request the lead time here
Extruded
3
R 1,4638 - R 2,2013 Request the lead time here
Extruded
3
10038284 R 1,8845 - R 2,868 Request the lead time here
Extruded
3
R 1,7488 - R 3,023 Request the lead time here
G-Profile
1
R 1,8091 - R 2,7284 Request the lead time here
Extruded
2
10038222 R 1,8845 - R 2,8835 Request the lead time here
Extruded
2
R 2,0805 - R 3,147 Request the lead time here
Extruded
2
10005262 R 1,7186 - R 2,9455 Request the lead time here
C-Profile
1
R 1,5679 - R 2,7129 Request the lead time here
G-Profile
2
R 2,4959 - R 2,4959 Request the lead time here
C-Profile
2
R 1,6131 - R 2,7594 Request the lead time here
Top Hat Profile
DIN Rail
T3
R 1,4397 - R 2,1858 Request the lead time here
Extruded
1
R 1,5226 - R 2,3099 Request the lead time here
Extruded
1
R 1,9146 - R 2,899 Request the lead time here
Extruded
1
R 1,5679 - R 2,7129 Request the lead time here
Top Hat Profile
2
R 1,3327 - R 2,0153 Request the lead time here
Extruded
4
R 1,4186 - R 2,1548 Request the lead time here
Extruded
4
  • of 2
Rail Clip Dinn Rail Clip (W) PA Natural

10363249

Price Range
R 13,454 - R 10,8978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    #2 and #3
  • Style
    Dinn Rail
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Rail Clip 3 6.4 mm (W) Nylon 6/6 Natural

10005286

Price Range
R 2,837 - R 1,6583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
  • Full Material
    Polyamide 66
Rail Clip 1 11.1 mm (W) Nylon 6/6 Natural

10005323

Price Range
R 2,9455 - R 1,7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Top Hat Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 66
Rail Clip 3 (W) Glass-Filled Nylon 6/6 Natural

10038208

Price Range
R 2,3409 - R 1,5528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    3
Rail Clip 3 (W) Glass-Filled Nylon 6/6 Natural

10038246

Price Range
R 2,2013 - R 1,4638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    3
Rail Clip 3 (W) Glass-Filled Nylon 6/6 Natural

10038284

Price Range
R 2,868 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    3
Rail Clip 1 11.1 mm (W) Nylon 6/6 Natural

10005293

Price Range
R 3,023 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 66
Rail Clip 2 (W) Glass-Filled Nylon 6/6 Natural

10038185

Price Range
R 2,7284 - R 1,8091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 2 (W) Glass-Filled Nylon 6/6 Natural

10038222

Price Range
R 2,8835 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 2 (W) Glass-Filled Nylon 6/6 Natural

10038260

Price Range
R 3,147 - R 2,0805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 1 11.1 mm (W) Nylon 6/6 Natural

10005262

Price Range
R 2,9455 - R 1,7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    C-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 66
Rail Clip 2 11.3 mm (W) Nylon 6/6 Natural

10005279

Price Range
R 2,7129 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    G-Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
  • Full Material
    Polyamide 66
Rail Mounting Clip 2 11.3 mm Nylon 6/6 Natural

10005255

Price Range
R 2,4959 - R 2,4959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    C-Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
  • Full Material
    Polyamide 66
Rail Clip T3 6.4 mm (W) Nylon 6/6 Natural

10005316

Price Range
R 2,7594 - R 1,6131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Top Hat Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
Rail Clip 1 (W) Glass-Filled Nylon 6/6 Natural

10038215

Price Range
R 2,1858 - R 1,4397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    1
Rail Clip 1 (W) Glass-Filled Nylon 6/6 Natural

10038253

Price Range
R 2,3099 - R 1,5226

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    1
Rail Clip 1 (W) Glass-Filled Nylon 6/6 Natural

10038291

Price Range
R 2,899 - R 1,9146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    1
Rail Clip 2 11.3 mm (W) Nylon 6/6 Natural

10005309

Price Range
R 2,7129 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Top Hat Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
  • Full Material
    Polyamide 66
Rail Clip 4 (W) Glass-Filled Nylon 6/6 Natural

10038192

Price Range
R 2,0153 - R 1,3327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    4
Rail Clip 4 (W) Glass-Filled Nylon 6/6 Natural

10038239

Price Range
R 2,1548 - R 1,4186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    4