10005316
DRCT-SEC01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,7594 |
| 5000 - 9999 | R 2,1408 |
| 10000 - 19999 | R 1,9297 |
| 20000 + | R 1,6131 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Rail Type | Top Hat Profile |
| Style | DIN Rail |
| Inside Height | 4.8 mm |
| Inside Height | 0.189 in |
| Inside Width | 6.4 mm |
| Inside Width | 0.252 in |
| Outside Height | 0.449 in |
| Outside Height | 11.4 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Type | T3 |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue