Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 65,5225 - R 87,2105 | Request the lead time here |
1.205 in
30.6 mm
|
8.4 Nmm
8.4 Nmm
|
Red
|
0.492 in
12.5 mm
|
1.724 in
43.8 mm
|
368.0 N
368.0 N
|
Heavy Duty
|
||
| R 28,3165 - R 37,6893 | Request the lead time here |
0.449 in
11.4 mm
|
50.7 Nmm
50.7 Nmm
|
Red
|
0.63 in
16.0 mm
|
0.61 in
15.5 mm
|
786.0 N
786.0 N
|
Heavy Duty
|
||
| R 12,0158 - R 15,9931 | Request the lead time here |
0.378 in
9.6 mm
|
31.8 Nmm
31.8 Nmm
|
Red
|
0.492 in
12.5 mm
|
0.563 in
14.3 mm
|
455.0 N
455.0 N
|
Heavy Duty
|
||
| R 17,7628 - R 23,6422 | Request the lead time here |
0.756 in
19.2 mm
|
15.2 Nmm
15.2 Nmm
|
Red
|
0.492 in
12.5 mm
|
1.15 in
29.2 mm
|
443.0 N
443.0 N
|
Heavy Duty
|
||
| R 91,6079 - R 121,9302 | Request the lead time here |
3.602 in
91.5 mm
|
3.2 Nmm
3.2 Nmm
|
Red
|
0.492 in
12.5 mm
|
5.724 in
145.4 mm
|
458.0 N
458.0 N
|
Heavy Duty
|
||
| R 17,7374 - R 23,6084 | Request the lead time here |
0.898 in
22.8 mm
|
7.9 Nmm
7.9 Nmm
|
Red
|
0.394 in
10.0 mm
|
1.303 in
33.1 mm
|
260.0 N
260.0 N
|
Heavy Duty
|
||
| R 18,2284 - R 24,262 | Request the lead time here |
0.449 in
11.4 mm
|
27.1 Nmm
27.1 Nmm
|
Red
|
0.492 in
12.5 mm
|
0.693 in
17.6 mm
|
476.0 N
476.0 N
|
Heavy Duty
|
||
| R 18,9227 - R 25,1861 | Request the lead time here |
0.898 in
22.8 mm
|
13.5 Nmm
13.5 Nmm
|
Red
|
0.492 in
12.5 mm
|
1.457 in
37.0 mm
|
498.0 N
498.0 N
|
Heavy Duty
|
||
| R 679,312 - R 774,4156 | Request the lead time here |
0.898 in
22.8 mm
|
618.0 Nmm
618.0 Nmm
|
Red
|
2.48 in
63.0 mm
|
0.972 in
24.7 mm
|
13411.0 N
13411.0 N
|
Heavy Duty
|
||
| R 1 137,4689 - R 1 296,7145 | Request the lead time here |
1.5 in
38.1 mm
|
333.0 Nmm
333.0 Nmm
|
Red
|
2.48 in
63.0 mm
|
1.807 in
45.9 mm
|
15285.0 N
15285.0 N
|
Heavy Duty
|
||
| R 1 792,8749 - R 2 169,3786 | Request the lead time here |
2.677 in
68.0 mm
|
143.6 Nmm
143.6 Nmm
|
Red
|
2.48 in
63.0 mm
|
3.374 in
85.7 mm
|
12307.0 N
12307.0 N
|
Heavy Duty
|
||
| Request the lead time here |
0.315 in
8.0 mm
|
27.5 Nmm
27.5 Nmm
|
Yellow
|
0.394 in
10.0 mm
|
0.366 in
9.3 mm
|
291.0 N
291.0 N
|
Extra Heavy Duty
|
|||
| R 233,6765 - R 311,0234 | Request the lead time here |
3.602 in
91.5 mm
|
26.8 Nmm
26.8 Nmm
|
Red
|
0.984 in
25.0 mm
|
4.614 in
117.2 mm
|
3136.0 N
3136.0 N
|
Heavy Duty
|
||
| R 85,0084 - R 113,1462 | Request the lead time here |
0.756 in
19.2 mm
|
204.3 Nmm
204.3 Nmm
|
Red
|
1.26 in
32.0 mm
|
0.882 in
22.4 mm
|
4577.0 N
4577.0 N
|
Heavy Duty
|
||
| R 165,1737 - R 219,8462 | Request the lead time here |
1.346 in
34.2 mm
|
109.8 Nmm
109.8 Nmm
|
Red
|
1.26 in
32.0 mm
|
1.63 in
41.4 mm
|
4545.0 N
4545.0 N
|
Heavy Duty
|
||
| R 218,4283 - R 290,728 | Request the lead time here |
2.102 in
53.4 mm
|
69.2 Nmm
69.2 Nmm
|
Red
|
1.26 in
32.0 mm
|
2.504 in
63.6 mm
|
4403.0 N
4403.0 N
|
Heavy Duty
|
||
| R 307,1238 - R 408,7817 | Request the lead time here |
1.795 in
45.6 mm
|
114.4 Nmm
114.4 Nmm
|
Red
|
1.575 in
40.0 mm
|
2.209 in
56.1 mm
|
6416.0 N
6416.0 N
|
Heavy Duty
|
||
| R 429,4653 - R 571,6183 | Request the lead time here |
3.602 in
91.5 mm
|
56.2 Nmm
56.2 Nmm
|
Red
|
1.575 in
40.0 mm
|
4.535 in
115.2 mm
|
6474.0 N
6474.0 N
|
Heavy Duty
|
||
| R 278,0243 - R 370,0503 | Request the lead time here |
1.205 in
30.6 mm
|
244.9 Nmm
244.9 Nmm
|
Red
|
1.969 in
50.0 mm
|
1.48 in
37.6 mm
|
9207.0 N
9207.0 N
|
Heavy Duty
|
||
| R 425,867 - R 515,2991 | Request the lead time here |
1.795 in
45.6 mm
|
154.0 Nmm
154.0 Nmm
|
Red
|
1.969 in
50.0 mm
|
2.276 in
57.8 mm
|
8904.0 N
8904.0 N
|
Heavy Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue