Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
R 21,6043 - R 26,1412 Request the lead time here
21.54 Nmm
11.18 mm
64.01 N
1.1 mm
7.9 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
13.13 Nmm
17.53 mm
64.01 N
1.1 mm
11.2 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
8.93 Nmm
23.88 mm
64.01 N
1.1 mm
15.2 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
5.95 Nmm
35.05 mm
64.01 N
1.1 mm
21.5 mm
6.1 mm
Carbon Steel
R 21,6043 - R 26,1412 Request the lead time here
3.57 Nmm
57.15 mm
64.01 N
1.1 mm
33.4 mm
6.1 mm
Carbon Steel
R 22,425 - R 27,1343 Request the lead time here
1.30 Nmm
15.75 mm
11.65 N
0.7 mm
3.3 mm
9.1 mm
Carbon Steel
R 22,425 - R 27,1343 Request the lead time here
0.86 Nmm
22.35 mm
11.65 N
0.7 mm
4.1 mm
9.1 mm
Carbon Steel
Request the lead time here
0.60 Nmm
31.75 mm
11.65 N
0.7 mm
5.4 mm
9.1 mm
Carbon Steel
R 22,7337 - R 27,5078 Request the lead time here
5.95 Nmm
12.7 mm
39.59 N
1.1 mm
4.8 mm
10.7 mm
Carbon Steel
R 22,7337 - R 27,5078 Request the lead time here
3.24 Nmm
22.35 mm
39.59 N
1.1 mm
7.1 mm
10.7 mm
Carbon Steel
R 22,7337 - R 27,5078 Request the lead time here
1.63 Nmm
44.45 mm
39.59 N
1.1 mm
12.7 mm
10.7 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
13.38 Nmm
12.7 mm
63.03 N
1.3 mm
7.2 mm
10.7 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
5.43 Nmm
14.22 mm
39.59 N
1.1 mm
5.1 mm
10.7 mm
Carbon Steel
R 22,7337 - R 27,5078 Request the lead time here
2.80 Nmm
25.4 mm
39.59 N
1.1 mm
7.9 mm
10.7 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
1.42 Nmm
50.8 mm
39.59 N
1.1 mm
14.2 mm
10.7 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
10.28 Nmm
15.75 mm
63.03 N
1.3 mm
8.2 mm
10.7 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
4.64 Nmm
31.75 mm
63.03 N
1.3 mm
13.4 mm
10.7 mm
Carbon Steel
R 22,9544 - R 27,7749 Request the lead time here
2.49 Nmm
57.15 mm
63.03 N
1.3 mm
21.6 mm
10.7 mm
Carbon Steel
10419830 R 23,5019 - R 28,4374 Request the lead time here
3.15 Nmm
19.1 mm
34.70 N
1.1 mm
5.4 mm
12.2 mm
Carbon Steel
R 22,2094 - R 26,8734 Request the lead time here
0.37 Nmm
50.8 mm
11.65 N
0.7 mm
7.6 mm
9.1 mm
Carbon Steel
  • of 18
Compression Spring 6.1 mm 11.18 mm 21.54 Nmm

10422021

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.9 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 17.53 mm 13.13 Nmm

10646014

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.2 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    12.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 23.88 mm 8.93 Nmm

10437575

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    15.2 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    16.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 35.05 mm 5.95 Nmm

10437612

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    21.5 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    24.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 57.15 mm 3.57 Nmm

10418598

Price Range
R 26,1412 - R 21,6043

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    33.4 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    39.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 9.1 mm 15.75 mm 1.30 Nmm

10415351

Price Range
R 27,1343 - R 22,425

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.3 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    6.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 22.35 mm 0.86 Nmm

10418512

Price Range
R 27,1343 - R 22,425

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.1 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    8.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 31.75 mm 0.60 Nmm

10335000


Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.4 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    12.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm
Compression Spring 10.7 mm 12.7 mm 5.95 Nmm

10437711

Price Range
R 27,5078 - R 22,7337

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.8 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    6.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 22.35 mm 3.24 Nmm

10424407

Price Range
R 27,5078 - R 22,7337

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.1 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    10.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 44.45 mm 1.63 Nmm

10437766

Price Range
R 27,5078 - R 22,7337

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.7 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    20.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 12.7 mm 13.38 Nmm

10415801

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.2 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 14.22 mm 5.43 Nmm

10437728

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.1 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    6.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 25.4 mm 2.80 Nmm

10643372

Price Range
R 27,5078 - R 22,7337

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.9 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    11.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 50.8 mm 1.42 Nmm

10424834

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.2 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    22.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 15.75 mm 10.28 Nmm

10234198

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.2 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    9.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 31.75 mm 4.64 Nmm

10423615

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.4 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    18.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 57.15 mm 2.49 Nmm

10424117

Price Range
R 27,7749 - R 22,9544

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    21.6 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    31.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 12.2 mm 19.1 mm 3.15 Nmm

10419830

Price Range
R 28,4374 - R 23,5019

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.4 mm
  • Load at Load Length
    34.70 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring 9.1 mm 50.8 mm 0.37 Nmm

10437704

Price Range
R 26,8734 - R 22,2094

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.6 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    21.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm