10437766
1217105
| Quantity | Unit price |
|---|---|
| 30 - 149 | R 26,9684 |
| 150 - 299 | R 24,5168 |
| 300 + | R 22,288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Approximate Solid Height | 0.5 in |
|---|---|
| Approximate Solid Height | 12.7 mm |
| Load at Load Length | 39.59 N |
| Load at Load Length | 39.59 N |
| Loaded Length | 0.791 in |
| Loaded Length | 20.1 mm |
| Maximum Application Temperature | 120 °C |
| Maximum Application Temperature | 248 °F |
| Outside Diameter | 0.421 in |
| Outside Diameter | 10.7 mm |
| Overall Length | 44.45 mm |
| Overall Length | 1.75 in |
| Spring Rate | 1.63 Nmm |
| Spring Rate | 1.63 Nmm |
| Wire Diameter | 0.043 in |
| Wire Diameter | 1.1 mm |
| Full Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue