Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.
Series Code :SR1747
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| R 4,9053 - R 5,4502 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| R 13,9413 - R 15,4904 | Request the lead time here |
4.291 in
109.0 mm
|
14.843 in
377.0 mm
|
||
| R 13,7853 - R 15,3169 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| R 22,5965 - R 25,1073 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| R 27,1419 - R 30,1576 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| R 11,4075 - R 23,0132 | Request the lead time here |
|
15.157 in
385.0 mm
|
||
| R 9,511 - R 19,1635 | Request the lead time here |
|
11.024 in
280.0 mm
|
||
| R 13,4881 - R 25,943 | Request the lead time here |
|
15.748 in
400.0 mm
|
||
| R 4,8262 - R 9,7374 | Request the lead time here |
|
7.992 in
203.0 mm
|
||
| R 2,8306 - R 5,449 | Request the lead time here |
|
7.992 in
203.0 mm
|
||
| R 28,6463 - R 32,1138 | Request the lead time here |
|
14.961 in
380.0 mm
|
||
| R 8,0532 - R 16,2197 | Request the lead time here |
|
9.843 in
250.0 mm
|
||
| R 4,0478 - R 7,7843 | Request the lead time here |
|
5.906 in
150.0 mm
|
||
| R 1,4577 - R 2,8165 | Request the lead time here |
|
3.937 in
100.0 mm
|
||
| R 6,5061 - R 7,2289 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| R 9,7614 - R 10,846 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
| R 21,5205 - R 23,9116 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| R 12,173 - R 13,5256 | Request the lead time here |
1.969 in
50.0 mm
|
9.843 in
250.0 mm
|
||
| R 22,5965 - R 25,1073 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| R 9,059 - R 10,0656 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm