10277300
494669
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 10,846 |
| 500 + | R 9,7614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Blue |
| Head Type | Round Head |
| Hole Type | No Screw Hole |
| Special Features | Metal Detectable |
| Overall Length | 7.323 in |
| Overall Length | 186.0 mm |
| Overall Width | 4.8 mm |
| Overall Width | 0.189 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue