10355114
1613797
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 25,943 |
| 1000 - 2999 | R 20,7487 |
| 3000 + | R 13,4881 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Blue |
|---|---|
| Hole Type | No Screw Hole |
| Overall Length | 15.748 in |
| Overall Length | 400.0 mm |
| Overall Width | 0.181 in |
| Overall Width | 4.6 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue