Menu Search

Cable Ties - Metal Detectable

In stock

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

Series Code :SR1747

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
R 22,5965 - R 25,1073 Request the lead time here
102.0 mm
360.0 mm
R 22,5965 - R 25,1073 Request the lead time here
102.0 mm
360.0 mm
R 9,059 - R 10,0656 Request the lead time here
50.0 mm
200.0 mm
R 13,9413 - R 15,4904 Request the lead time here
109.0 mm
377.0 mm
R 5,0013 - R 5,5571 Request the lead time here
16.0 mm
92.0 mm
R 13,1288 - R 14,5876 Request the lead time here
47.0 mm
185.0 mm
R 6,3413 - R 7,0459 Request the lead time here
35.0 mm
145.0 mm
R 18,9195 - R 21,0215 Request the lead time here
110.0 mm
390.0 mm
R 13,7853 - R 15,3169 Request the lead time here
110.0 mm
390.0 mm
R 4,9053 - R 5,4502 400 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
92.0 mm
R 12,173 - R 13,5256 Request the lead time here
50.0 mm
250.0 mm
R 6,5061 - R 7,2289 Request the lead time here
35.0 mm
150.0 mm
R 21,5205 - R 23,9116 Request the lead time here
90.0 mm
340.0 mm
R 27,1419 - R 30,1576 Request the lead time here
90.0 mm
340.0 mm
R 4,9053 - R 5,4502 Request the lead time here
16.0 mm
92.0 mm
R 9,7614 - R 10,846 Request the lead time here
45.0 mm
186.0 mm
R 9,7614 - R 10,846 400 In stock - Delivery conditions may apply, visit our FAQs
45.0 mm
186.0 mm
R 9,511 - R 19,1635 Request the lead time here
280.0 mm
R 13,4881 - R 25,943 Request the lead time here
400.0 mm
R 8,0532 - R 16,2197 Request the lead time here
250.0 mm
  • of 2
Cable Tie 360.0 mm 4.8 mm 102.0 mm Nylon Blue

10277317

Price Range
R 25,1073 - R 22,5965

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 360.0 mm 4.8 mm 102.0 mm PP Blue

10277355

Price Range
R 25,1073 - R 22,5965

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 200.0 mm 4.6 mm 50.0 mm Nylon Blue

10277232

Price Range
R 10,0656 - R 9,059

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 377.0 mm 4.7 mm 109.0 mm Nylon Blue

10277270

Price Range
R 15,4904 - R 13,9413

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 92.0 mm 2.4 mm 16.0 mm Nylon Blue

10277201

Price Range
R 5,5571 - R 5,0013

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 185.0 mm 4.6 mm 47.0 mm Nylon Blue

10277249

Price Range
R 14,5876 - R 13,1288

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 145.0 mm 3.4 mm 35.0 mm Nylon Blue

10277218

Price Range
R 7,0459 - R 6,3413

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 390.0 mm 7.6 mm 110.0 mm Nylon Blue

10277287

Price Range
R 21,0215 - R 18,9195

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 390.0 mm 4.6 mm 110.0 mm Nylon Blue

10277256

Price Range
R 15,3169 - R 13,7853

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 92.0 mm 2.4 mm 16.0 mm PP Blue

10277324

Price Range
R 5,4502 - R 4,9053

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 250.0 mm 4.7 mm 50.0 mm PA Blue

10277362

Price Range
R 13,5256 - R 12,173

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 150.0 mm 3.5 mm 35.0 mm Nylon Blue

10277225

Price Range
R 7,2289 - R 6,5061

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 340.0 mm 7.0 mm 90.0 mm Nylon Blue

10277263

Price Range
R 23,9116 - R 21,5205

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 340.0 mm 7.0 mm 90.0 mm PP Blue

10277348

Price Range
R 30,1576 - R 27,1419

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 92.0 mm 2.4 mm 16.0 mm Nylon Blue

10277294

Price Range
R 5,4502 - R 4,9053

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 186.0 mm 4.8 mm 45.0 mm Nylon Blue

10277300

Price Range
R 10,846 - R 9,7614

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 186.0 mm 4.8 mm 45.0 mm PP Blue

10277331

Price Range
R 10,846 - R 9,7614

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 280.0 mm 4.8 mm PA Blue

10355084

Price Range
R 19,1635 - R 9,511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66
Cable Tie 400.0 mm 4.6 mm PA Blue

10355114

Price Range
R 25,943 - R 13,4881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    400.0 mm
  • Overall Width
    4.6 mm
  • Full Material
    Polyamide 66
Cable Tie 250.0 mm 4.8 mm PA Blue

10355077

Price Range
R 16,2197 - R 8,0532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66