Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101825, SRL101820R, SRL101820, SRL101815R, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Essentra Part Number Price range Availability Rail size Rail Type w1 h1 l3 l1 View
R 4 315,5749 - R 5 754,0352 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2400.0
R 4 212,7029 - R 5 616,9437 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2340.0
R 4 110,6074 - R 5 480,8034 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2280.0
R 5 033,5434 - R 6 711,5012 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2820.0
R 3 802,5739 - R 5 070,2085 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2100.0
R 511,6423 - R 682,1962 Request the lead time here
25.0
Standard
25.0
21.8
30.0
240.0
R 6 264,3188 - R 8 352,3863 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3540.0
R 6 879,6095 - R 9 172,7609 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3900.0
R 6 469,2863 - R 8 625,7539 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3660.0
R 374,8032 - R 499,8605 Request the lead time here
25.0
Standard
25.0
21.8
30.0
180.0
R 4 725,704 - R 6 300,9063 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2640.0
R 5 649,2222 - R 7 532,4193 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3180.0
R 4 418,2527 - R 5 891,1266 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2460.0
R 5 546,5444 - R 7 395,3279 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3120.0
R 6 674,4479 - R 8 899,2574 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3780.0
R 6 982,2873 - R 9 309,7164 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3960.0
R 5 751,5119 - R 7 668,5596 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3240.0
R 5 854,1897 - R 7 805,651 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3300.0
R 6 161,4469 - R 8 215,2949 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3480.0
R 6 777,1257 - R 9 036,2129 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3840.0
  • of 20
Linear Guide Rail 20.0 6.0 2400.0 Aluminium

20170349

Price Range
R 5 754,0352 - R 4 315,5749

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2400.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2340.0 Aluminium

20170332

Price Range
R 5 616,9437 - R 4 212,7029

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2340.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2280.0 Aluminium

20170325

Price Range
R 5 480,8034 - R 4 110,6074

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2280.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2820.0 Aluminium

20170417

Price Range
R 6 711,5012 - R 5 033,5434

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2820.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2100.0 Aluminium

20170295

Price Range
R 5 070,2085 - R 3 802,5739

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2100.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 25.0 7.0 240.0 Aluminium

20170622

Price Range
R 682,1962 - R 511,6423

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    240.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 20.0 6.0 3540.0 Aluminium

20170523

Price Range
R 8 352,3863 - R 6 264,3188

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3540.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3900.0 Aluminium

20170585

Price Range
R 9 172,7609 - R 6 879,6095

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3900.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3660.0 Aluminium

20170547

Price Range
R 8 625,7539 - R 6 469,2863

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3660.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 25.0 7.0 180.0 Aluminium

20170615

Price Range
R 499,8605 - R 374,8032

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    180.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail 20.0 6.0 2640.0 Aluminium

20170387

Price Range
R 6 300,9063 - R 4 725,704

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2640.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3180.0 Aluminium

20170462

Price Range
R 7 532,4193 - R 5 649,2222

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3180.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 2460.0 Aluminium

20170356

Price Range
R 5 891,1266 - R 4 418,2527

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2460.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3120.0 Aluminium

20170455

Price Range
R 7 395,3279 - R 5 546,5444

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3120.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3780.0 Aluminium

20170561

Price Range
R 8 899,2574 - R 6 674,4479

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3780.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3960.0 Aluminium

20170592

Price Range
R 9 309,7164 - R 6 982,2873

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3960.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3240.0 Aluminium

20170479

Price Range
R 7 668,5596 - R 5 751,5119

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3240.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3300.0 Aluminium

20170486

Price Range
R 7 805,651 - R 5 854,1897

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3300.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3480.0 Aluminium

20170516

Price Range
R 8 215,2949 - R 6 161,4469

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3480.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 3840.0 Aluminium

20170578

Price Range
R 9 036,2129 - R 6 777,1257

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3840.0
  • w1
    20.0
  • h1
    19.3