Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101825, SRL101820R, SRL101820, SRL101815R, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Essentra Part Number Price range Availability Rail size Rail Type w1 h1 l3 l1 View
R 1 362,9561 - R 1 817,3783 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
660.0
R 5 107,8829 - R 6 810,4135 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
3060.0
R 888,3865 - R 1 184,5024 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
420.0
R 529,1111 - R 705,5656 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
240.0
R 5 203,9614 - R 6 938,6735 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
3120.0
R 770,7631 - R 1 027,71 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
360.0
R 2 294,6265 - R 3 059,625 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
1080.0
R 4 435,9156 - R 5 914,6319 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
2640.0
R 3 860,4151 - R 5 147,1101 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
2280.0
R 4 532,1883 - R 6 043,0277 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
2700.0
R 5 587,6932 - R 7 450,2188 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
3360.0
R 1 719,9023 - R 2 293,1902 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
840.0
R 1 091,9953 - R 1 455,9679 Request the lead time here
20.0
Standard
20.0
19.3
30.0
600.0
R 1 607,7137 - R 2 143,7347 Request the lead time here
20.0
Standard
20.0
19.3
30.0
900.0
R 1 194,0909 - R 1 592,2441 Request the lead time here
20.0
Standard
20.0
19.3
30.0
660.0
R 1 505,0358 - R 2 006,6433 Request the lead time here
20.0
Standard
20.0
19.3
30.0
840.0
R 1 710,0033 - R 2 280,0109 Request the lead time here
20.0
Standard
20.0
19.3
30.0
960.0
R 3 357,8954 - R 4 477,2779 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2340.0
R 4 406,8009 - R 5 875,7734 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3120.0
R 3 680,4862 - R 4 907,4379 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2580.0
  • of 20
Linear Guide Rail 20.0 660.0 Aluminium

20171988

Price Range
R 1 817,3783 - R 1 362,9561

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    660.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 15.0 3060.0 Aluminium

20171735

Price Range
R 6 810,4135 - R 5 107,8829

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3060.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 20.0 420.0 Aluminium

20171940

Price Range
R 1 184,5024 - R 888,3865

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    420.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 240.0 Aluminium

20171919

Price Range
R 705,5656 - R 529,1111

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    240.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 15.0 3120.0 Aluminium

20171742

Price Range
R 6 938,6735 - R 5 203,9614

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3120.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 20.0 360.0 Aluminium

20171933

Price Range
R 1 027,71 - R 770,7631

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    360.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 1080.0 Aluminium

20172053

Price Range
R 3 059,625 - R 2 294,6265

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1080.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 15.0 2640.0 Aluminium

20171667

Price Range
R 5 914,6319 - R 4 435,9156

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2640.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 15.0 2280.0 Aluminium

20171605

Price Range
R 5 147,1101 - R 3 860,4151

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2280.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 15.0 2700.0 Aluminium

20171674

Price Range
R 6 043,0277 - R 4 532,1883

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2700.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 15.0 3360.0 Aluminium

20171780

Price Range
R 7 450,2188 - R 5 587,6932

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3360.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail 20.0 840.0 Aluminium

20172015

Price Range
R 2 293,1902 - R 1 719,9023

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    840.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 600.0 Aluminium

20170042

Price Range
R 1 455,9679 - R 1 091,9953

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    600.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 900.0 Aluminium

20170097

Price Range
R 2 143,7347 - R 1 607,7137

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    900.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 660.0 Aluminium

20170059

Price Range
R 1 592,2441 - R 1 194,0909

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    660.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 840.0 Aluminium

20170080

Price Range
R 2 006,6433 - R 1 505,0358

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    840.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 20.0 6.0 960.0 Aluminium

20170103

Price Range
R 2 280,0109 - R 1 710,0033

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    960.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 15.0 4.4 2340.0 Aluminium

20169695

Price Range
R 4 477,2779 - R 3 357,8954

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2340.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 3120.0 Aluminium

20169817

Price Range
R 5 875,7734 - R 4 406,8009

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3120.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 2580.0 Aluminium

20169732

Price Range
R 4 907,4379 - R 3 680,4862

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2580.0
  • w1
    15.0
  • h1
    14.0