Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

DIN IP54 Nylon

 (19 product groups)

List Grid

Cam Latches - Lift & Turn

In stock In production

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Glands - Straight

In stock In production

Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Glands - Right Angle

In stock In production

These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.

  • Protection IP 68: 5 bar
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Counter Sunk Mount Leaf

In stock In production

Metal Leaf Hinges are available for applications for flush mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fixings. The Zinc hinge is on a 180 degree rotational angle.

{0} variants (Filters applied) {0} variants (No filters applied)

Cylinder Locking Cam Latches

In stock In production

Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The lock cylinder is designed to resist picking, drilling, and tampering, providing a reliable deterrent against unauthorized access.

The range is is available with a choice of Lock Types, includes; Euro Key, Keyed Alike and Keyed to Differ.

  • Material: Nylon, Plastic, Metal
  • Colour:Black, Silver, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - L Handle

In stock In production

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - Mini Wing Knob

In stock In production

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, Silver

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - Side Knob

In stock In production

Handle Turn Cam Locks with Side Knob designed to securely lock and unlock doors, hatches and panels. It provides an additional level of security and convenience. They are a reliable and versatile solution for a variety of industries, including automotive, marine and industrial applications.

The side knob also allows for easy operation, even when wearing gloves or in hard-to-reach places.

It features a Die Zinc Cast housing with a Chrome-plated finish, and the knob is made of black glass-fibre reinforced Nylon.

  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - T Handle

In stock In production

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} variants (Filters applied) {0} variants (No filters applied)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

In stock In production

Metal Leaf Hinges are available for applications for flush mounted doors with half countersunk mounting holes on one side of the component and half threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.

{0} variants (Filters applied) {0} variants (No filters applied)

Lift Off Screw Mount Hinge

In stock In production

Lift Off Screw Mount Hinges are easy lift-off function. They come in stainless steel and steel with either a zinc plated or black powder coated finish. They have an hinge rotation angle of 180 degree. The design is drilled to be screwed to the frame.

{0} variants (Filters applied) {0} variants (No filters applied)

Metal Corner Hinges

In stock In production

Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

{0} variants (Filters applied) {0} variants (No filters applied)

Nylon Flat Washers

In stock In production

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

{0} variants (Filters applied) {0} variants (No filters applied)

Nylon Hex Nuts

In stock In production

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Wing Knob

In stock In production

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Colour: Black, Silver, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Spring Latches

In stock In production

IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter-Turn Finger Grip Latch

In stock In production

Finger Grip Plastic Quarter-Turn Latches are made from a Glass Fiber Reinforced Nylon.

When the lock is opened, the finger grips offer a low profile way to access the application. There are products available with Clip Fixing and Nut Fixing. When the key is turned 90 degrees the cam turns to the locking position. Different head style and grip range options available.

Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Screw On Concealed Hinges

In stock In production

A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodised aluminium links making them ideal for heavy duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures. The door opens at two stages and the removable pin makes for straightforward disassembly of doors. They have a robust fixing via welding. Zinc Plated and Stainless Steel hinges come in different types too including removable, concealed and concealed spring-loaded pin hinge versions. The removable concealed hinge allows quick and easy door removal and suits an M5 screw (not provided). They offer an 120 degree rotation angle. The concealed hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors. The concealed spring-loaded pin hinges come with a retractable spring loaded pin which allows the quick assembly and disassembly of the door without the aid of a tool. They are left-hand and right-hand applicable and can be used as both a locking and a positioning device.

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Loaded Removable Concealed Hinges

In stock In production

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

{0} variants (Filters applied) {0} variants (No filters applied)