Menu Search

Threaded Protection Caps - UNJ/UNJS Threads

In stock

Threaded Protection Caps for UNJ /UNJS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. These caps are designed to fit over UNJ (Unified National Jet) and UNJS (Unified National Jet Short) threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.7469 - $9.3316 24960 In stock
1/2 in
$0.8819 - $10.9968 8000 In stock
1-1/4 in
$0.787 - $9.8484 5110 In stock
9/16 in
$1.2178 - $15.246 15000 In stock
1-33/64 in
$0.8416 - $10.5088 15499 In stock
1-1/8 in
$0.7958 - $9.9634 24141 In stock
23/32 in
$0.8156 - $10.1929 10462 In stock
1.000 in
$0.6835 - $8.5277 12671 In stock
3/8 in
$0.6835 - $8.5277 32658 In stock
7/16 in
$0.8071 - $10.0496 25124 In stock
27/32 in
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 1/2 in Threaded Height 6.1 mm | 0.240 in

DC5A

Price Range
$9.3316 - $0.7469

Stock Levels
24960 In stock
Attributes
  • Threaded Height
    0.240 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNJ
  • Compatible Thread Standard
    UNJS
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 1-1/4 in Threaded Height 10.9 mm | 0.430 in

DC16A

Price Range
$10.9968 - $0.8819

Stock Levels
8000 In stock
Attributes
  • Threaded Height
    0.430 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 9/16 in Threaded Height 6.6 mm | 0.260 in

DC6A

Price Range
$9.8484 - $0.787

Stock Levels
5110 In stock
Attributes
  • Threaded Height
    0.260 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    9/16 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 1-33/64 in Threaded Height 10.9 mm | 0.430 in

DC20A

Price Range
$15.246 - $1.2178

Stock Levels
15000 In stock
Attributes
  • Threaded Height
    0.430 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1-33/64 in
  • Compatible Thread Standard
    UNJ
  • Compatible Thread Standard
    UNJS
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 1-1/8 in Threaded Height 10.2 mm | 0.400 in

DC14A

Price Range
$10.5088 - $0.8416

Stock Levels
15499 In stock
Attributes
  • Threaded Height
    0.400 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1-1/8 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 23/32 in Threaded Height 6.9 mm | 0.270 in

DC8A

Price Range
$9.9634 - $0.7958

Stock Levels
24141 In stock
Attributes
  • Threaded Height
    0.270 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    23/32 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 1.000 in Threaded Height 9.7 mm | 0.380 in

DC12A

Price Range
$10.1929 - $0.8156

Stock Levels
10462 In stock
Attributes
  • Threaded Height
    0.380 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1.000 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 3/8 in Threaded Height 5.1 mm | 0.200 in

DC3A

Price Range
$8.5277 - $0.6835

Stock Levels
12671 In stock
Attributes
  • Threaded Height
    0.200 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/8 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 7/16 in Threaded Height 6.1 mm | 0.240 in

DC4A

Price Range
$8.5277 - $0.6835

Stock Levels
32658 In stock
Attributes
  • Threaded Height
    0.240 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    7/16 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ
UNJUNJS Threaded Protection Cap Compatible Thread Sizes 27/32 in Threaded Height 8.6 mm | 0.340 in

DC10A

Price Range
$10.0496 - $0.8071

Stock Levels
25124 In stock
Attributes
  • Threaded Height
    0.340 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    27/32 in
  • Compatible Thread Standard
    UNJS
  • Compatible Thread Standard
    UNJ