Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.0927 - $1.1591 4610 In stock
5/8-24
0.375 in
$0.1241 - $0.6903 9000 In stock
7/8 in
0.500 in
$0.0689 - $0.8604 26603 In stock
7/16-20
0.500 in
$0.0845 - $1.0542 5850 In stock
5/8 in
0.500 in
$0.1209 - $1.5111 Request the lead time here
7/8 in
0.437 in
$0.1629 - $2.0382 3500 In stock
1-1/4-18
0.469 in
$0.0783 - $0.9749 7142 In stock
1/2 in
0.875 in
$1.0146 - $12.6861 900 In stock
1-7/8-12
0.984 in
$0.1298 - $1.6209 2500 In stock
1-1/16 in
0.813 in
$0.0708 - $0.8861 128 In stock
1/2 in
0.313 in
$0.8514 - $10.6107 11690 In stock
1-7/16-12
0.854 in
$0.4713 - $5.8767 5500 In stock
7/8-18
0.787 in
$0.0857 - $1.0682 Request the lead time here
5/8 in
0.563 in
$0.5855 - $7.3458 2996 In stock
1-1/16-12
0.748 in
$0.3615 - $4.5243 35000 In stock
13/16-16
0.602 in
$0.1035 - $1.2896 2500 In stock
3/4 in
0.906 in
$0.1293 - $1.6115 5815 In stock
1-1/16-12
0.813 in
$0.0701 - $0.8745 7114 In stock
7/16 in
0.313 in
$0.6179 - $7.719 15100 In stock
1-3/16-12
0.752 in
$0.912 - $11.3571 1198 In stock
1-5/8-12
0.866 in
  • of 3
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8-24 Threaded Height 9.5 mm | 0.375 in

G13A

Price Range
$1.1591 - $0.0927

Stock Levels
4610 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8-24
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G20A

Price Range
$0.6903 - $0.1241

Stock Levels
9000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16-20 Threaded Height 12.7 mm | 0.500 in

G2A

Price Range
$0.8604 - $0.0689

Stock Levels
26603 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G9A

Price Range
$1.0542 - $0.0845

Stock Levels
5850 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G19A

Price Range
$1.5111 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/4-18 Threaded Height 11.9 mm | 0.469 in

G26A

Price Range
$2.0382 - $0.1629

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4-18
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G7A

Price Range
$0.9749 - $0.0783

Stock Levels
7142 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/8-12 Threaded Height 15 mm | 0.591 in

11804A

Price Range
$12.6861 - $1.0146

Stock Levels
900 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G23A

Price Range
$1.6209 - $0.1298

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G4A

Price Range
$0.8861 - $0.0708

Stock Levels
128 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/16-12 Threaded Height 15.2 mm | 0.598 in

10185A

Price Range
$10.6107 - $0.8514

Stock Levels
11690 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8-18 Threaded Height 14 mm | 0.551 in

12075A

Price Range
$5.8767 - $0.4713

Stock Levels
5500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8-18
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G11A

Price Range
$1.0682 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16-12 Threaded Height 11 mm | 0.433 in

10685A

Price Range
$7.3458 - $0.5855

Stock Levels
2996 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 13/16-16 Threaded Height 9.3 mm | 0.366 in

12825A

Price Range
$4.5243 - $0.3615

Stock Levels
35000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    13/16-16
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G15A

Price Range
$1.2896 - $0.1035

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16-12 Threaded Height 20.7 mm | 0.813 in

G22A

Price Range
$1.6115 - $0.1293

Stock Levels
5815 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.8745 - $0.0701

Stock Levels
7114 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/16-12 Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
15100 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/8-12 Threaded Height 14 mm | 0.551 in

11053A

Price Range
$11.3571 - $0.912

Stock Levels
1198 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Compatible Thread Standard
    UNF, JIC