Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.1035 - $1.2896 2500 In stock
3/4 in
0.906 in
$0.1293 - $1.6115 5515 In stock
1-1/16-12
0.813 in
$0.0701 - $0.8745 7114 In stock
7/16 in
0.313 in
$0.6179 - $7.719 15100 In stock
1-3/16-12
0.752 in
$0.912 - $11.3571 1198 In stock
1-5/8-12
0.866 in
$0.3314 - $4.1745 7595 In stock
3/4-16
0.543 in
$0.3009 - $3.7548 13200 In stock
5/8-18
0.614 in
$1.0146 - $12.6861 900 In stock
1-7/8-12
0.984 in
$0.0783 - $0.9749 7142 In stock
1/2 in
0.875 in
$0.2661 - $3.3347 12661 In stock
1/2-20
0.531 in
$0.2315 - $2.8919 10253 In stock
7/16-24
0.539 in
$0.2166 - $2.8686 1554 In stock
1-5/8 in
0.906 in
$0.6812 - $8.5352 1600 In stock
1-5/16-12
0.874 in
$0.2751 - $3.4515 53500 In stock
9/16-18
0.531 in
12826A $0.5528 - $6.9027 40750 In stock
1-14
0.677 in
$0.1148 - $1.4321 18728 In stock
7/8 in
1.000 in
$0.4713 - $5.8767 7250 In stock
7/8-18
0.787 in
$0.0783 - $0.9749 5671 In stock
1/2 in
0.500 in
$0.2168 - $2.7053 13500 In stock
3/8-24
0.327 in
$0.8514 - $10.6107 11490 In stock
1-7/16-12
0.854 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G15A

Price Range
$1.2896 - $0.1035

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16-12 Threaded Height 20.7 mm | 0.813 in

G22A

Price Range
$1.6115 - $0.1293

Stock Levels
5515 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.8745 - $0.0701

Stock Levels
7114 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/16-12 Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
15100 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/8-12 Threaded Height 14 mm | 0.551 in

11053A

Price Range
$11.3571 - $0.912

Stock Levels
1198 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/4-16 Threaded Height 9.5 mm | 0.374 in

12847A

Price Range
$4.1745 - $0.3314

Stock Levels
7595 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4-16
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8-18 Threaded Height 7.5 mm | 0.295 in

10653A

Price Range
$3.7548 - $0.3009

Stock Levels
13200 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8-18
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/8-12 Threaded Height 15 mm | 0.591 in

11804A

Price Range
$12.6861 - $1.0146

Stock Levels
900 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G7A

Price Range
$0.9749 - $0.0783

Stock Levels
7142 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1/2-20 Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$3.3347 - $0.2661

Stock Levels
12661 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2-20
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16-24 Threaded Height 7.8 mm | 0.307 in

12652A

Price Range
$2.8919 - $0.2315

Stock Levels
10253 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16-24
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$2.8686 - $0.2166

Stock Levels
1554 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/16-12 Threaded Height 14.5 mm | 0.571 in

10151A

Price Range
$8.5352 - $0.6812

Stock Levels
1600 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 9/16-18 Threaded Height 9.5 mm | 0.374 in

11041A

Price Range
$3.4515 - $0.2751

Stock Levels
53500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    9/16-18
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-14 Threaded Height 12 mm | 0.472 in

12826A

Price Range
$6.9027 - $0.5528

Stock Levels
40750 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-14
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$1.4321 - $0.1148

Stock Levels
18728 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8-18 Threaded Height 14 mm | 0.551 in

12075A

Price Range
$5.8767 - $0.4713

Stock Levels
7250 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8-18
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G5A

Price Range
$0.9749 - $0.0783

Stock Levels
5671 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/8-24 Threaded Height 4 mm | 0.157 in

10251A

Price Range
$2.7053 - $0.2168

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8-24
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/16-12 Threaded Height 15.2 mm | 0.598 in

10185A

Price Range
$10.6107 - $0.8514

Stock Levels
11490 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Compatible Thread Standard
    UNF, JIC