Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.1893 - $0.2102 10393 In stock
$0.5159 - $0.5729 1583 In stock
$0.6042 - $0.671 2842 In stock
$0.965 - $2.412 2500 In stock
$0.8993 - $2.2481 498 In stock
$1.002 - $2.5043 3491 In stock
$0.834 - $2.0846 2900 In stock
$0.9425 - $2.3555 1000 In stock
$1.2057 - $3.0143 1399 In stock
$0.3245 - $0.3605 6000 In stock
$0.3288 - $0.365 1640 In stock
498669 $0.9267 - $2.316 1349 In stock
$0.6135 - $1.5335 13000 In stock
$1.9022 - $4.755 798 In stock
$0.5828 - $0.6477 2900 In stock
$1.1628 - $1.2927 2890 In stock
$0.6386 - $1.5957 6000 In stock
$1.3931 - $3.4823 250 In stock
$2.1086 - $5.2703 2300 In stock
$0.2423 - $0.269 7134 In stock
  • of 3
Threaded O-Ring Plug Metric Threads M8 x 1;0 12.5 mm HDPE Yellow

498659

Price Range
$0.2102 - $0.1893

Stock Levels
10393 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.492 in
  • Overall Height
    0.669 in
Threaded O-Ring Plug Metric Threads M30 x 1;5 38.0 mm HDPE Yellow

498546

Price Range
$0.5729 - $0.5159

Stock Levels
1583 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M27 x 2;0 33.0 mm HDPE Yellow

498668

Price Range
$0.671 - $0.6042

Stock Levels
2842 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.299 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900539

Price Range
$2.412 - $0.965

Stock Levels
2500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900543

Price Range
$2.2481 - $0.8993

Stock Levels
498 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900547

Price Range
$2.5043 - $1.002

Stock Levels
3491 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900541

Price Range
$2.0846 - $0.834

Stock Levels
2900 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900545

Price Range
$2.3555 - $0.9425

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900549

Price Range
$3.0143 - $1.2057

Stock Levels
1399 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M12 x 1;5 17.0 mm HDPE Yellow

498663

Price Range
$0.3605 - $0.3245

Stock Levels
6000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.669 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M20 x 1;5 26.0 mm HDPE Yellow

498542

Price Range
$0.365 - $0.3288

Stock Levels
1640 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.024 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M42 x 2;0 50.0 mm HDPE Yellow

498669

Price Range
$2.316 - $0.9267

Stock Levels
1349 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.969 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900535

Price Range
$1.5335 - $0.6135

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900556

Price Range
$4.755 - $1.9022

Stock Levels
798 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M30 x 2;0 38.0 mm HDPE Yellow

498548

Price Range
$0.6477 - $0.5828

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M45 x 2;0 52.0 mm HDPE Yellow

498551

Price Range
$1.2927 - $1.1628

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.047 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900536

Price Range
$1.5957 - $0.6386

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900553

Price Range
$3.4823 - $1.3931

Stock Levels
250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900557

Price Range
$5.2703 - $2.1086

Stock Levels
2300 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M12 x 1;0 17.0 mm HDPE Yellow

498661

Price Range
$0.269 - $0.2423

Stock Levels
7134 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.669 in
  • Overall Height
    0.677 in