Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE Colour: Red, Blue Series Code: SRCPFL,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
38 results
Product SKUs information
Item Code Price range Availability Colour D Material Class Pressure Rating Type View
3412 In stock
Blue
0.500 in
PE
3000
$1.0994 - $2.7515 1338 In stock
Blue
2.500 in
PE
3000
$1.0406 - $2.6069 4364 In stock
Blue
2.000 in
PE
3000
$1.7079 - $4.2578 1848 In stock
Blue
3.500 in
PE
3000
High-Pressure
$1.1558 - $3.2103 571 In stock
Red
1.500 in
PE
6000
$0.8754 - $2.4317 697 In stock
Red
0.750 in
PE
6000
$0.8408 - $2.0976 2360 In stock
Blue
1.000 in
PE
3000
BFP3A $1.4702 - $3.6801 4991 In stock
Blue
3.000 in
PE
3000
$0.8052 - $1.2525 1000 In stock
Red
1.250 in
LLDPE
6000
1
$0.6891 - $1.0719 2000 In stock
Blue
0.750 in
LLDPE
3000
1
$0.7161 - $1.1139 2000 In stock
Blue
1.000 in
LLDPE
3000
1
$0.9123 - $1.4192 800 In stock
Blue
1.500 in
LLDPE
3000
1
$1.0284 - $1.5998 600 In stock
Blue
2.500 in
LLDPE
3000
1
$1.5431 - $2.4003 100 In stock
Blue
4.000 in
LLDPE
3000
1
$0.6972 - $1.0845 2000 In stock
Red
0.750 in
LLDPE
6000
1
$1.0203 - $1.5872 800 In stock
Red
1.500 in
LLDPE
6000
1
$0.6596 - $1.0259 4000 In stock
Blue
0.500 in
LLDPE
3000
1
$0.9663 - $1.5032 900 In stock
Blue
1.500 in
LLDPE
3000
1
$0.8486 - $1.3199 800 In stock
Blue
2.000 in
LLDPE
3000
1
$1.6182 - $2.5173 100 In stock
Blue
3.500 in
LLDPE
3000
1
  • of 2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP1/2A


Stock Levels
3412 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP2-1/2A

Price Range
$2.7515 - $1.0994

Stock Levels
1338 In stock
Attributes
  • D
    2.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP2A

Price Range
$2.6069 - $1.0406

Stock Levels
4364 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code #61

BFP3-1/2A

Price Range
$4.2578 - $1.7079

Stock Levels
1848 In stock
Attributes
  • D
    3.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
  • Type
    High-Pressure
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP1-1/2A

Price Range
$3.2103 - $1.1558

Stock Levels
571 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ;

XP3/4A

Price Range
$2.4317 - $0.8754

Stock Levels
697 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP1A

Price Range
$2.0976 - $0.8408

Stock Levels
2360 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

BFP3A

Price Range
$3.6801 - $1.4702

Stock Levels
4991 In stock
Attributes
  • D
    3.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 1 1/4 in 6000 Red LLDPE

20592356

Price Range
$1.2525 - $0.8052

Stock Levels
1000 In stock
Attributes
  • D
    1.250 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 3/4 in 3000 Blue LLDPE

20592189

Price Range
$1.0719 - $0.6891

Stock Levels
2000 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 in 3000 Blue LLDPE

20592196

Price Range
$1.1139 - $0.7161

Stock Levels
2000 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in 3000 Blue LLDPE

20592233

Price Range
$1.4192 - $0.9123

Stock Levels
800 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 1/2 in 3000 Blue LLDPE

20592271

Price Range
$1.5998 - $1.0284

Stock Levels
600 In stock
Attributes
  • D
    2.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 4 in 3000 Blue LLDPE

20592301

Price Range
$2.4003 - $1.5431

Stock Levels
100 In stock
Attributes
  • D
    4.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 3/4 in 6000 Red LLDPE

20592332

Price Range
$1.0845 - $0.6972

Stock Levels
2000 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in 6000 Red LLDPE

20592363

Price Range
$1.5872 - $1.0203

Stock Levels
800 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in 3000 Blue LLDPE

20592172

Price Range
$1.0259 - $0.6596

Stock Levels
4000 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in 3000 Blue LLDPE

20592226

Price Range
$1.5032 - $0.9663

Stock Levels
900 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 in 3000 Blue LLDPE

20592240

Price Range
$1.3199 - $0.8486

Stock Levels
800 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 3 1/2 in 3000 Blue LLDPE

20592295

Price Range
$2.5173 - $1.6182

Stock Levels
100 In stock
Attributes
  • D
    3.500 in
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1